Page 1295 - MiSUMi 2025
P. 1295

2   Wire Dia.    3   I.D.    2   Wire Dia.    3   I.D.    2   Wire Dia.    3   I.D.
                     1Type    Wire   Tolerance   I.D. d   Tolerance    1Type  Wire   Tolerance   I.D. d   Tolerance    1Type  Wire   Tolerance   I.D. d   Tolerance
                              Dia. W    (mm)  (mm)  (mm)   Dia. W    (mm)  (mm)  (mm)   Dia. W    (mm)  (mm)  (mm)
                              (mm)                         (mm)                         (mm)
                                      106                          106                          112
                                      112  ±0.65                   109                          115  ±0.65
                                      118                          112  ±0.65                   118
                              2.65  ±0.09  125                     115                          122
                                      132  ±0.9                    118                          125
                                      140                          122                          128
                                      150                          125                          132
                                      18  ±0.17                    128                          136
                                      19                           132                          140
                                      20                           136                          145
                                      21.2                         140                          150  ±0.9
                                      22.4                 3.55  ±0.1  145                      155
                                      23.6  ±0.22                  150  ±0.9                    160
                                      25                           155                          165
                                      26.5                         160                   5.3  ±0.13  170
                                      28                           165                          175
                                      30                           170                          180
                                      31.5                         175                          185
                                      32.5                         180                          190
                                      33.5                         185                          195
                                      34.5                         190                          200
                                      35.5  ±0.3                   195  ±1.2                    206
                                      36.5                         200                          212
                                      37.5                         40  ±0.3                     218  ±1.2
                                      38.7                         41.2                         224
                                      40                           42.5                         230
                                      41.2                         43.7                         236
                                      42.5                         45                           243
                   E-PACK-GRN         43.7      E-PACK-GRN         46.2  ±0.36  E-PACK-GRN      250
                   (Nitrile Rubber)   45        (Nitrile Rubber)   47.5      (Nitrile Rubber)   109
                   E-PACK-GRF            ±0.36  E-PACK-GRF                   E-PACK-GRF
                   (Fluoro Rubber)    46.2      (Fluoro Rubber)    48.7      (Fluoro Rubber)    112  ±0.65  17
                                      47.5                         50                           115
                                      48.7                         51.5                         118
                              3.55  ±0.1
                                      50                           53                           122
                                      51.5                         54.5                         125
                                      53                           56                           128        Floating Joints / O-Rings  Shock Absorbers / Rod End Bearing /
                                      54.5                         58  ±0.44                    132
                                      56                           60                           136
                                      58  ±0.44                    61.5                         140
                                      60                           63                           145
                                      61.5                  5.3  ±0.13  65                      150  ±0.9
                                      63                           67                           155
                                      65                           69                           160        Absorbers  Shock
                                      67                           71  ±0.53             7  ±0.15  165
                                      69                           73                           170
                                      71  ±0.53                    75                           175       P.17-003
                                      73                           77.5                         180
                                      75                           80                           185
                                      77.5                         82.5                         190        Bearings  Rod End
                                      80                           85                           195
                                      82.5                         87.5                         200
                                      85                           90                           206       P.17-012
                                      87.5                         92.5                         212
                                      90                           95  ±0.65                    218  ±1.2
                                      92.5  ±0.65                  97.5                         224
                                      95                           100                          230        Joints  Floating
                                      97.5                         103                          236
                                      100                          106                          243       P.17-014
                                      103                          109                          250
                 Ordering  Part Number (1Type · 2Wire Dia. W)  -  3I.D. d                                  O-Rings
                  Example        E-PACK-GRF1.8       -  6.7
                                                                                                          P.17-015


 17-015                                                                          O-Rings                17-016
   1290   1291   1292   1293   1294   1295   1296   1297   1298   1299   1300