Page 1290 - MiSUMi 2025
P. 1290

Shock Absorbers, Two-Way Type / Heavy Load Absorption Type




                 QTwo-Way Type
                                                                        M Material
                                                      Type                             S Surface Treatment
                                                                     Body    Cover
                                                   Both Ends Threaded                    Chemical Nickel
                                              Fully Threaded, Semi-Threaded Type  STKM11A  Urethane  Black Oxide Film
                                                     Stroke S (mm) 35    Stroke S (mm) 45~50    Stroke S (mm) 50
                                                      Semi-Threaded        Fully Threaded  Both Ends Threaded
                                                            d                   d                d
                                                         t                   t                t
                                                             d1                   d1              d1
                                                         s                   S                S     B
                                                                                  L1           M    T
                                                                                              L1
                                                         L2                                     t1  D
                                                       (L)  M                     M
                                                                            (L)  L2         (L)  L2
                                                         L1   T
                                                              B                    T                D
                                                             d1                    B
                                                         S                                     t1   T
                                                                                              L1
                                                         t                    L1  d1           M
                           Maximum   Operating   Reference   d               S                S     B
                    Type   Collision   Environment   Number of                                     d1
                           Velocity  Temperature  Replacements               t
                  Two-Way Type  ~4.0m/s  -5~70°C  800,000 cycles                d             t  d
                                              Max. Energy
                     Part Number  Mounting    Absorbed (E’)  Max.    Maximum   Total                B
                                                                                                   (Both
                                 Screw   Stroke         Equivalent  Collision    Thread   Length  L1  L2  T  t  t1 D  d d1  Surfaces
                                        (S)
                                                                      Type
                                                        Mass (me’)   Velocity
                    1Type  2No.  Nominal (M)  Per Cycle   Per Minute    (kg)  (m/s)  (L)          Width)
                                             (J)
                                                   (J)
                           2035L  M20×1.5  35  52  1030   650    1    Semi-  234.6  49  84  8 15.8 -  -  18 6  26
                           2035M  M20×1.5  35  52  1030   200    2   Threaded  234.6  49  84  8 15.8 -  -  18 6  26
                           2035H  M20×1.5  35  52  1030   40    3.5         234.6  49  84  8 15.8 -  -  18 6  26
                 E-MSSTACD  2045  M20×1.5  45  55  2290   350    4     Fully   275.6  2.5 149 8 15.8 -  -  18 6  26
                           2050L  M20×1.5  50  60  2500   400    4   Threaded  319.6  2.5 183 8 15.8 -  -  18 6  26
                           2050M  M20×1.5  50  60  2500   400    4   Both Ends   313.6  12.5 148 8 15.8 3 27 18 6  26
                                                                      Threaded
           17    EMax. Operating Cycle (N, cycles/min) = Max. Absorbed Energy per Minute (J/min) ÷ Max. Absorbed Energy per Cycle (J)
            Shock Absorbers / Rod End Bearing /   Floating Joints / O-Rings  Mounting Screw Nominal  Body Mounting Screw Nominal   Optional Spare Parts
                 QHeavy Load Absorption Type
                                                              M Material
                                                                                        S Surface Treatment
                                                     Body
                                                                         Cover
                                                                        Urethane
                                                    STKM11A
                                                                                         Black Oxide Film
                                                                                       Stopper Nut
                                                        (M) 42
                                                         d              UNF2 1/2-12
                                                                           d
            Shock   Absorbers                         d1      t  S      B d1    t      Mounting Flange
          P.17-003                                           G          M       G  S
                                                               (L)      T         (L)
            Rod End   Bearings  Maximum   Operating   Reference   B T  M  L1  φ 76  L2
                                            Number of
                           Collision
                    Type
                                                                                        the specific part numbers and
                                  Temperature
                           Velocity  Environment   Replacements  L2                    E  Please refer to P.17-005 for
          P.17-012  Heavy Load   ~4.8m/s  -5~70°C  800,000 cycles       M       L1      dimensions of the stopper nut
                                                                                        and mounting flange.
                 Absorption Type
            Floating   Joints  Part Number  Stopper  Mounting   Mounting    Stroke    Per Cycle   Per Minute    Equivalent   Collision   Length   L1  L2  T  t  d  d1 G  Surfaces
                                                        Max. Energy
                                                                   Max.
                                                                         Max.
                                                                                                    B
                                                                             Total
                                      4
                                3
                                                       Absorbed (E’)
                                                                                                   (Both
                                           Screw
                                                  (S)
                                                                  Mass (me’)   Velocity
                                           Nominal
                                     Flange
                                                                              (L)
                                Nut
                          2No.
                   1Type
                                            (M)
                                                                   (kg)
                                                             (J)
                                                       (J)
                           4225  Not Provided Unspecified  M42×1.5  25  260  2160  3000  (m/s)  191  98.5  20 15 33.5 44.5 12 14  Width)
                                                                                                    50
                                                                         3.6
                                SC
          P.17-014         4250  (Provided)  (Not   M42×1.5  50  500  2580  4000  4.8  258  135.5 20 15 38.5 44.5 12 14  50
                           4275
                                           M42×1.5
                                                       750
                                                                   6000
                                                  75
                 E-MSZXAD  64050  Not   Provided)  UNF 2 1/2-12  100  1200  3110  12727  4.9  308  160.5 20 15 38.5 44.5 12 14  50
                                                                         3.5
                                                                                              20 23
                                                                                  26
                                                                             247
                                                                                            59
                                                  50
                                                             2600
                                                                                                    76
                                                                                     97 10
                                                                                         51
                                      F
                                                                                  26
                                                                                    147 10
                                          UNF 2 1/2-12
                                                                                              20 23
                          64100
                                                             3200
                                                                   18181
                                                                                            59
                                                                                                    76
                                                                             347
                                                                                         51
                                                      2400
                                                                         3.5
             O-Rings  EMax. Operating Cycle (N, cycles/min) = Max. Absorbed Energy per Minute (J/min) ÷ Max. Absorbed Energy per Cycle (J)  26  207 10  61  59  20 23  76
                               Provided
                                                  150
                                                      3600
                          64150
                                    (Provided) UNF 2 1/2-12
                                                                         3.5
                                                                             467
                                                                   23636
                                                             4200
                 Ordering  Part Number (1Type · 2No.)  -  3Stopper Nut Provided / Not provided  -  4Mounting Flange Provided / Not provided
          P.17-015  Example  Example 1E-MSZXAD4225
                                        2E-MSZXAD4225  -   SC             -             F
          17-011                 Shock Absorbers                                                                                                                                                               17-012
   1285   1286   1287   1288   1289   1290   1291   1292   1293   1294   1295