Page 1288 - MiSUMi 2025
P. 1288

Shock Absorbers, Preset (Fixed) Damping Type





                                                    Mounting Screw Nominal   M Material      S Surface
                                                           (M)                               Treatment
                                                         M4~M12          Body     12L14
                                                         M14~M36                 STKM11A
                                                         M4~M10                   Nylon    Black Oxide Film
                                                         M12~M36        Cover    Urethane






                                             Body                                   Optional Spare Parts
                                                                                    Stopper Nut
                                                                         4Cap: Provided
                              4Cap: Provided
 4Cap: Not Provided  4Cap: Not Provided  4Cap: Provided       4Cap: Provided       4Cap: Provided
                                                   4Cap: Provided
        4Cap: Not Provided
 Mounting Screw Nominal   Mounting Screw Nominal   Mounting Screw Nominal  Mounting Screw Nominal   Mounting Screw Nominal
                                                                     Mounting Screw Nominal
       Mounting Screw Nominal  Mounting Screw Nominal
                                                Mounting Screw Nominal
  (M) 4~25   (M) 4~25  (M) 4~25  (M) 4~25   (M) 4~25   (M) 4~25   (M) 36     (M) 36    (M) 36
                                                                   d          d         d
                                   d          d         d
                                                                                    Mounting Flange
                                                                          t          t         t
                                         t          t         t
 d1      S  d1      S  d1      S  d1     S  d1      S  d1     S  d1       S  d1      S  d1     S
 T        T         T         T          T         T
                                                                                                 (L)
                                                                                       (L)
                                M         M (L)      M (L)       (L)        (L)    E  Please refer to P.17-005 for
         L1         L1         L1        L1         L1        L1
 M         M (L)     M (L)        (L)                          M          M         M the specific part numbers
                                                                          L1         L1  and dimensions of the
                                                                                               L1
                                                                                     stopper nut and mounting
           17                                                 T          T         T  flange.
            Shock Absorbers / Rod End Bearing /
         L2         L2         L2        L2         L2        L2          L2         L2        L2
                         B
    B        Floating Joints / O-Rings  B  EM4 to M14 shock absorbers are equipped with 2 anti-loosening gaskets.  B  B  B
                                   B
                                                        B
                                              B
                  Collision Velocity
            Shock   Absorbers  M for Medium Speed  Maximum Collision Velocity Operating Environment Temperature Reference Number of Replacements
                   L For Low Speed
                                       ~1.0m/s
                                                              -5~70°C
                                                                                      800,000 cycles
                                       ~2.5m/s
          P.17-003  H for High Speed   ~4.0m/s                      Example
                      Example
            Rod End   Bearings
          P.17-012
            Floating   Joints



          P.17-014

             O-Rings

                  How to search  1  Search on MISUMI official website    2  Step 1   Step 2   Select Economy series
          P.17-015  on website   C-AC                          shock absorber         # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          17-009                 Shock Absorbers                                                                                                                                                               17-010
   1283   1284   1285   1286   1287   1288   1289   1290   1291   1292   1293