Page 1292 - MiSUMi 2025
P. 1292

Rod End Bearings, Lubrication Free / Oil Lubrication, Threaded

                       Rod End Bearings, Oil Lubrication, Tapped



                 QThreaded
                                                                                 M Material
                                                             Type
                                                                     Housing  Inner Ring  Outer Ring  Bushing (Lining)
                                                            E-GZW  S45C (Zinc Plating)  Bearing Steel  H59  PTFE
                                                            E-GYW  S45C (Zinc Plating)  Bearing Steel  -  H62


                 E-GZW      D              B1               E-GYW       D              B1
                                           B                                            B
                                        (r)    3dH8                                 (r)    3dH8
                                                d1                                           d1
                                                                             Oil Filling Port
                                   L
                                                                L
                                 L1                                L1
                                               l                                           l
                                                M×P                                         M×P
                      Part Number  Connecting   D      L          L        B            Static Load Capacity
                                                                                          Radial Cs (kN)
                                   Thread
                        2Connecting
                  1Type  Thread Direction  3d  Spec. M×Pitch E-GZW E-GYW E-GZW E-GYW  L1  E-GZW E-GYW E-GZW E-GYW  B1  d1  (r)  E-GZW E-GYW  Mass
                               5   M5×0.8  18   16  42   41  33  19  20  6    6  8  7.7   6     5.7  13
                               6   M6×1.0  20   18  46   45  36  21  22  6.7  6.75  9 8.96  7.65  7.2  20
                        Unspecified  8  M8×1.25  24  22  54  53  42  25  25  9  9  12 10.4  12.9  11.6  30(38)
                 E-GZW  (Right-Hand)  10  M10×1.5  28  26  62  61  48  28  29  11  10.5  14 12.9  0.3  18  14.5  55
                                                                                      ~
                 E-GYW    L    12  M12×1.75  32  30  70  69  54  32  33  12  12  16 15.4  0.5  24  17  85
                        (Left-Hand)  14  M14×2.0  36  34  78  77  60  36  36  14  13.5  19 16.9  31  24  140
                               16  M16×2.0  40  38  86   85  66  37  40  15  15  21 19.4  39   28.5  210
                               20  M20×1.5  50  46  103  101  78  41  47  18  18  25  23  57   52.5  380
                 EOnly E-GZW is applicable to mass in ( ).
                 QLubrication Free
                 1 As shown in the product photo, the self-lubricating joint bearing has a layer of PTFE lining between the steel ball and the copper ring.
                 2  PTFE lining is used for lubrication. No oil filling is required during use.
                  Maintenance-free, easy to use, low product unit cost and high cost performance.
           17    QOil Lubrication
                 1 As shown in the product photo, there is an oil filling port on the holder.
            Shock Absorbers / Rod End Bearing /   Floating Joints / O-Rings  QTapped  S45C (Zinc Plating)  Bearing Steel  Bushing (Lining)
                 2 Lubricating oil can be added through the oil filling port for longer service life, more durability and better lubrication.
                                                                               M Material
                                                                 Holder
                                                                               Inner Ring
                                                                                               H62
            Shock   Absorbers                                  Connecting                      Static Load

                                                                Thread
                                                                                                Capacity
                                                                           L
                                                                    D
                                                                             L1 L
                                                                      D1 D2
                                                                                           d1
                                                                Spec.
                                                     2Connecting
          P.17-003         D       (r)  B1  3dH8  1Type Part Number  3d  M5×0.8 16 8.5 11 35 27 10  B 6  B1 8  T 4  W 9  7.7  (r)  Radial Cs   Mass
                                        B
                                                                M×Pitch
                                                     Thread Direction
                                                                                                 (kN)
                                                             5
                                                                                                 5.7
                                                                                                     16
            Rod End   Bearings  Oil Filling Port  d1  E-GYN  (Right-Hand)  10A M10×1.25  26  10  13 39 30 12 6.75 9  6.5  11 8.96  0.3  14.5  22
                                                                                                 7.2
                                                             6
                                                               M6×1.0 18
                                                                                       5
                                                                                    12
                                                                                                     47
                                                                                  9
                                                                                        14 10.4
                                                               M8×1.25 22 12.5 16 47 36 16
                                                                                                 11.6
                                                             8
                                                     Unspecified
                                                             10 M10×1.5
                                                                                                     77
                                                                      15
                                                                                        17 12.9
                                                                         19 56 43 20 10.5 14
                                                                                              ~
                                                        L
                  L
                                                             14 M14×2.0
                                                                         25 74 57 25 13.5 19
                                                                      20
                                                                    34
                                                                                                 24
                                                                                        22 16.9
                    L1    D1                         (Left-Hand)  12 M12×1.75 30 17.5 22 65 50 22  12  16  19 15.4  0.5  17  100
                                                                                                     160
          P.17-012                                          14A M14×1.5  22  27 83 64 28  15  21  8  24 19.4  28.5  220
                                                             16 M16×2.0 38
                                            l                20 M20×1.5 46  27  34 100 77 33  18  25 10 30  23  42.5  420
            Floating   Joints  T  D2    W  M×P  Ordering  Part Number (1Type · 2Connecting Thread Direction · 3d)
                                                Example
                                                                          E-GYN8
          P.17-014
                      Example
             O-Rings   Right-Hand Thread                     Right-Hand Thread  QOil Lubrication
                             Connecting Rod for
                             Rod End Bearing
                                                                             an oil filling port on the holder.
          P.17-015               Left-Hand Thread                           1 As shown in the product photo, there is
                                                                            2 Lubricating oil can be added through the
                                                                             oil filling port for longer service life, more
                                                                             durability and better lubrication.
          17-013                 Rod End Bearings                                                                                                                                                              17-014
   1287   1288   1289   1290   1291   1292   1293   1294   1295   1296   1297