Page 1278 - MiSUMi 2025
P. 1278

Economy series       Product Overview
                  Angle Plates



                                                                        Application 1
                   Economy series                                       Picking and Conveying
                                                                        Mechanism
                   Angle Plates



                   Suitable for mechanism part holder

                     Lightweight    High rigidity  Low price    Single-Axis Actuator
                                                      MISUMI Economy series
                                                           Angle Plates


                 Q Adopt Chinese aluminum casting to realize lightweight and ensure low price

                   Weight            Height: 400mm
                  10kg                               Q Height 400mm, allowing pickup with one hand
                                                     Q Mass production of standard specifications, and domestic casting process to achieve low prices
           16                       68%                Replacing the current iron welded angle plates outsourced
            Posts / Strut Clamps /   Angle Plates  3.2kg  It is used to fix the Single-Axis Actuator and other
                                    Lightweight
                                                       mechanisms, and the load-bearing capacity is about
                                                       20kg. It is enough to use aluminum angle plate.
                                                       However, aluminum casting has requirements for the
                                                       minimum order quantity, so iron welded angle plate will
                                                       be used. If there are cheap aluminum products, it is
                                                       more in line with the lightweight design trend.
                               Aluminum Casting MISUMI Economy series
                       Iron Welding, etc.
             Posts  Q Reinforcement to ensure high rigidity                                     Customer


          P.16-005  Thickening and strengthening of reinforcement parts according to FEA analysis  Compression Deformation Test
            Strut Clamps /   Brackets  Q Stress concentration in the reinforcement area Q Enhancement of reinforcement thickness  Q Physical test of angle   Q Load deformation curve (reference)
                                                               plate pressure resistance
                    161.34 Max [MPa]
                                          Height
                                                      MISUMI
                                                MISUMI
                                                                                     Pressure Resistance Test
                                                                               Load (kgf)
                                               Standard products Economy series
                                            H
                    143.42
                    107.56
                                                       15
                                           150
                                                 14
          P.16-023  125.49  Reinforcement  100   10    10                      300
                                                                               200
                    89.636                 200   14    15                      100
             Angle Plates  53.783          250   15    18                       0  0  0.01 Deformation (mm) 0.15  0.2
                    71.71
                                                       18
                                           300
                                                 15
                                                                                             0.1
                                                                                         0.05
                    35.857
                    17.931
                                           350
                                                       18
                                                 15
          P.16-031  0.0041696 Min          400   15    18     * Test Object C-AIKK300-100 (Height 300)  100kg load deformation is only 50μm
                 Q Guaranteed perpendicularity tolerance 0.05mm, with wide range of applications
                                                             Application 2                 Application 3
                        Perpendicularily   Recommended        Cylinder Drive                 CCD Testing
                          tolerance  Applications
                                                                Mechanism                     Mechanism
                                                               MISUMI         X-Axis         MISUMI
                  MISUMI                                                    Positioning Stage
                  Standard   0.02 / 100  Automotive Welding /  Economy series                Economy series
                  products       Inspection Fixture            Angle Plates                  Angle Plates
                                               Cylinder
                  MISUMI          FA Industry
                  Economy   0.05 / 100  Equipment
                   series
          16-031
   1273   1274   1275   1276   1277   1278   1279   1280   1281   1282   1283