Page 1273 - MiSUMi 2025
P. 1273

One-Touch Strut Clamps





                                                      Type
                                               Equal Dia.   Unequal Dia.   M Material S Surface Treatment  A Accessories
                                              Perpendicular  Perpendicular
                                                 Type       Type
                                               C-HLKDE    C-HLKDU   Aluminum   Clear Anodized  Hex socket
                                               C-ALKDE    C-ALKDU    Alloy    Black Anodized  Head Cap Screw
                                                                                            (Stainless Steel)



                 I  Equal Dia. Perpendicular Type           I Unequal Dia. Perpendicular Type
                 C-HLKDE (Clear Anodized)                   C-HLKDU (Clear Anodized)
                 C-ALKDE (Black Anodized)                   C-ALKDU (Black Anodized)
                                  A             A                A             A
                            E    F±0.2  E  E   F±0.2  E     E   F±0.2  G  E   F±0.2  G
                       2-M           2-M               2-M           2-M
                        2             2                 2             2
                                             B             B               B             B
                                          2-d           2-d             2-d           2-d
                                                         2DH7
                         2DH7          2DH7 2-d1 Counterbore   2-d1 Counterbore   2DH7  2-d1 Counterbore
                                                                        2-d1 Counterbore
                                          Depth f       Depth f         Depth f       Depth f
                           A             A                 A             A                                 16
                                        2DH7          2DH7             3D1H7        3D1H7
                                               φ 0.05 A     φ 0.05 A         φ 0.05 A      φ 0.05 A
                                            2            2
                                              C             C               C             C                Angle Plates  Posts / Strut Clamps /
                 E  DH7 and D1H7 tolerances are values before slit machining.
                 QEqual Dia. Perpendicular Type
                       Part Number                                                         M               Posts
                     1Type    2Hole Dia.   A  B    C    E    F    d    d1   f         (Coarse Thread)
                                 D
                                 8      41   15   15   14    13
                   C-HLKDE       10     45   16   16   15    15   8    4.5  4.2           M4              P.16-005
                  (Clear Anodized)  12  49             16    17
                                 15     57   20   20   18    21   9    5.5  5.2           M5
                                 16          22   22                                                       Brackets
                   C-ALKDE       20     69   25   25   22    25   11   6.5  6.2           M6                Strut Clamps /
                  (Black Anodized)  25  86   35   35   26    33   14   8.5  8.2           M8
                                 30     95   40   40   29    37                                           P.16-023
                 QUnequal Dia. Perpendicular Type
                       Part Number     3Hole Dia.                                          M               Angle Plates
                     1Type    2Hole Dia.   D1    A   B   C   E   G   d   d1  f        (Coarse Thread)
                                 D
                                 10        8     45          15  15  8  4.5  4.2          M4              P.16-031
                   C-HLKDU       12       10     49  20  20  16  16  9  5.5  5.2          M5
                  (Clear Anodized)  15           57          18  18
                                          15
                                 20              69  25      22  22  11  6.5  6.2         M6
                   C-ALKDU                16             25
                  (Black Anodized)  25    15     86  35      26  26
                                 30       20     95  40  30  29  29  14  8.5  8.2         M8
                 Ordering  Part Number (1Type · 2D)  -  3D1
                  Example       C-HLKDE8
                                C-HLKDU10      -   8



                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-HLKDE            2          strut clamp            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                            Strut Clamps / Brackets                     16-026
   1268   1269   1270   1271   1272   1273   1274   1275   1276   1277   1278