Page 1268 - MiSUMi 2025
P. 1268

Hex Posts, One End Threaded, Length Configurable /

                       One End Threaded, One End Tapped, Length Selectable



                 QOne End Threaded
                  New                                 Type     M Material  S Surface Treatment  L Dimension tolerances are
                 Products                           E-NLON                      -        as follows
                                                                                            L15   ~  300  ±0.2

                                                                                            L300.5~  600  ±0.3
                                                    E-LSON  General Structural Steel    Black Oxide Film     L600.5~1000  ±0.4
                                                              or Carbon Steel
                                                    E-PLON                Electroless Nickel Plating
                                                    E-SLON    Stainless Steel   -
                                                   EAnti-rust oil is applied on products made of general structural steel.


                                                       Part Number     3L         4M (Coarse Thread)    (C)
                                                       1Type    2B  0.5mm Increments  Male Thread Selection
                       4M                                       6     15~100  3 4 5                6.9
                                                                7     15~200  3 4 5                8.1
                                                                                                   9.2
                                                                8
                                                    General Structural   10  20~250  3 4 5 6       11.5
                                                                              3 4 5 6 8
                                                                      20~350
                                                  (C)  Steel or Carbon Steel  12  25~500  3 4 5 6 8 10  13.9
                                                      E-NLON
                                                      E-LSON    13    30~500  3 4 5 6 8 10          15
                                            2B        E-PLON    14    35~600  3 4 5 6 8 10 12      16.2
                                                                                4 5 6 8 10 12
                                                                17
                                                                                                   19.6
                   M×1.5      3L                                19    45~600    4 5 6 8 10 12 16   21.9
                                                     Stainless Steel
                                                      E-SLON    24    65~700     5 6 8 10 12 16 20 24  27.7
                                                                                                   31.2
                                                                      65~800
                                                                27
                                                                                 5 6 8 10 12 16 20 24
           16    Ordering  Part Number (1Type · 2B) - 3L - 4M  EThe external dimensions of hexagonal materials comply with Class 12 of GB/T 905-1994.  34.6
                                                                                 5 6 8 10 12 16 20 24
                                                                30
                                                                      80~1000
                                                                                                   36.9
                                                                                 5 6 8 10 12 16 20 24
                                                                32
                  Example
            Posts / Strut Clamps /   Angle Plates  QOne End Threaded, One End Tapped  General Structural Steel    Electroless Nickel Plating
                              E-LSON6
                                          - 50 - M4
                                                                    M Material
                                                                                       S Surface Treatment
                                                                                       Nickel Electroplating
                                                                                            or
                                                                      or
                                                                   SUM Material
             Posts
          P.16-005                                       Part Number            3L            M
            Strut Clamps /   Brackets  M  M      (C)  1Type   across flats B  15 20 30 40 50  (Coarse   (C)
                                                                2Width
                                                                              Selection
                                                                                            Thread)
                                                                  6
                                                                                                   6.9
                                                                                              3
                                                                                                   8.1
                                                                                              4
                                                                  7
                                                                         20 30 40 50 60 80 100
                                                                                                   9.2
                                                                  8
          P.16-023  M×1.5   3L±0.2  M×2     2B      C-PLSBWRK    10      20 30 40 50 60 80 100 150  5 6  11.5
                                                                          30 40 50 60 80 100 150
                                                                                                   13.9
                                                                           30 40 50 60 80 100 150 200
                                                                 12
             Angle Plates  Ordering  Part Number (1Type · 2B)  - 3L  E The surface of the product may be barrel plated, so the appearance may have some dents and  16.2
                                                                                              8
                                                                            40 50 60 80 100 150 200
                                                                 14
                                                    scratches.
                  Example
                                              -
                                                30
                              C-PLSBWRK10
                                                   E The thread specifications only ensure the actual matching accuracy of screws and nuts.
          P.16-031
                             Intended Use     Fastening and Connection              Separation
                      Example
                               Usage       Hex Posts
                              Method
                             Illustration
                                                                               Hex Posts
                                                                      ·  Connected to the baffle, effectively blocking the running
                              Feature  · Simple and aesthetic connection  mechanism, and anti-interference
                                                                      · Easy to fasten, and can be installed even in narrow spaces
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-NLON             2          hex post               # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          16-021                 Posts
   1263   1264   1265   1266   1267   1268   1269   1270   1271   1272   1273