Page 1266 - MiSUMi 2025
P. 1266

Hex Posts, One End Threaded, One End

                       Tapped, Length Selectable/Configurable



                  New                                      Type
                 Products                                         Length Configurable
                                                Length    Length    & Thread Dia.   M Material  S Surface Treatment
                                               Selectable  Configurable  Selectable
                                                  -     E-NLSBWF E-NLSBG                       -
                                                                            General Structural
                                             E-LSBWRK   E-LSBWF    E-LSBG       Steel or    Black Oxide Film
                                                                              Carbon Steel
                                                                                            Electroless
                                             E-PLSBWRK E-PLSBWF E-PLSBG                    Nickel Plating
                                             E-SLSBWRK E-SLSBWF E-SLSBG      Stainless Steel   -
                                             E  Anti-rust oil is applied on products made of general structural steel.
                                             E  Taps may not have been surface treated internally.
                                              L Dimension tolerances
                                              are as follows
                                                    L8   ~  300  ±0.2
                                                 L300.5~  600  ±0.3
                                                 L600.5~1000  ±0.4


                 ILength Selectable                          ILength Configurable & Thread Dia. Selectable
           16    ILength Configurable  M   M                         4M    4M           5N   5N
            Posts / Strut Clamps /   Angle Plates  M×2  M×2 2B  2B  (C)              N×2   N×22B   2B    (C)
                  M
                        M
                                                 (C)
                                                                                                    (C)


                     M×1.5
               M×1.5
                            3L
                 QLength Selectable 3L                            M×1.5  M×1.5  3L  3L
             Posts     Part Number                            3L                             M
                       1Type       2B                       Selection                   (Coarse Thread)  (C)
          P.16-005                 6 7  15 20 25 30 35 40 45 50                              3 4    6.9
            Strut Clamps /   Brackets  General Structural Steel   8  20 25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  5  9.2
                                                                                                    8.1
                                         20 25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150
                    or Carbon Steel
                                                                                                    11.5
          P.16-023  E-LSBWRK       10      25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  6  13.9
                    E-PLSBWRK
                                   12
                                           25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150 200
             Angle Plates  E-SLSBWRK  13     30 35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  8  16.2
                                                                                                    15
                     Stainless Steel
                                                35 40 45 50 60 70 80 90 100 110 120 130 140 150 200
                                   14
          P.16-031                 17             40 45 50 60 70 80 90 100 110 120 130 140 150 200  10  19.6
                                                                                            12
                                                                                                    21.9
                                                      50 60 70 80 90 100 110 120 130 140 150 200
                                   19
                 Ordering   Part Number (1Type · 2B)  -  3L  -  4M  -  5N
                  Example         E-LSBG6        -  50  -  M4  -  N4







                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-LSBWRK           2          hex post               # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          16-019                 Posts
   1261   1262   1263   1264   1265   1266   1267   1268   1269   1270   1271