Page 1261 - MiSUMi 2025
P. 1261

QLength Selectable
                    Part Number                          3L                            M
                    1Type    2D                        Selection                    (Coarse Thread)  S  W  L1
                              6  15 20 25 30 35 40 45 50                                3    3.5  5
                    General
                  Structural Steel   8  20 25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150  4  6  7  8
                  or Carbon Steel
                   E-ETKGR   10   20 25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  5  6  8
                   E-PETGR   12      25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  6  7.5  10
                  Stainless Steel  15  30 35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  8  10  13  10
                   E-SETGR
                             20             40 45 50 60 70 80 90 100 110 120 130 140 150 200  10  15  17
                 QLength Configurable / Length Configurable, With Wrench Flats
                          Part Number                                4SC           M
                                                    3L
                         1Type                 0.5mm Increments  1mm Increments    (Coarse   W     L1
                   Standard  With Wrench Flats  2D             For With Wrench Flats Type Only  Thread)
                                         6        15~ 100            0~ 92         3       5
                                         8        20~ 200            0~192         4       7       8
                                        10        20~ 400            0~392         5       8
                    General    General                                                                     16
                 Structural Steel   Structural Steel    12  25~ 500  0~490         6       10
                 or Carbon Steel or Carbon Steel
                  E-NETGRF   E-NETGRS   15        30~ 600            0~590         8       13     10
                  E-ETKGRF   E-ETKGRS   20        35~ 600                          10      17
                  E-PETGRF   E-PETGRS
                                        25        45~ 700            0~690         12      22              Angle Plates  Posts / Strut Clamps /
                  Stainless Steel Stainless Steel
                  E-SETGRF   E-SETGRS   30        55~ 800            0~785         16      27     15
                                        35*       55~ 900                                  30
                                        40*       65~1000            0~880         20      36
                                                                                                  20
                                        50*       80~1000            0~980         24      41              Posts
                 E  SC≤L-l1
                 QThread Dia. Selectable / Thread Dia. Selectable, With Wrench Flats                      P.16-005
                          Part Number                  4SC
                                               3L
                         1Type                0.5mm   1mm Increments    5M (Coarse Thread)    6N (Coarse Thread)   Brackets  Strut Clamps /
                                                      EFor With
                  Thread Dia.   Thread Dia. Selectable,    2D  Increments  Wrench Flats   Male Thread Selection  Female Thread Selection  W L1
                   Selectable  With Wrench Flats      Type Only
                                                                                                          P.16-023
                                         6   15~ 100   0~ 92   3 4 5            3 4                5
                                         8   20~ 200   0~192   3 4 5 6          3 4 5              7  8
                                        10   20~ 400   0~392   3 4 5 6 8        3 4 5 6            8       Angle Plates
                    General    General
                 Structural Steel   Structural Steel    12  25~ 500  0~490  4 5 6 8 10  4 5 6 8   10
                 or Carbon Steel or Carbon Steel                                                          P.16-031
                   E-NETG    E-NETGS    15   30~ 600             5 6 8 10 12       5 6 8 10       13
                   E-ETKG    E-ETKGS    20   40~ 600   0~590     5 6 8 10 12 16    5 6 8 10 12    17  10
                   E-PETG    E-PETGS
                                        25   55~ 700   0~690     5 6 8 10 12 16    5 6 8 10 12 16  22
                  Stainless Steel Stainless Steel  30  65~ 800  0~785  5 6 8 10 12 16 20 24  5 6 8 10 12 16 20  27
                   E-SETG    E-SETGS                                                                 15
                                        35*  80~ 900   0~885       6 8 10 12 16 20 24  6 8 10 12 16 20 24 30
                                        40*                         8 10 12 16 20 24  8 10 12 16 20 24 36
                                             80~1000   0~980                                         20
                                        50*                           10 12 16 20 24   10 12 16 20 24 41
                 EWhen L-SC≤N×3, W-N≥2 is required.
                 EL≥N×3+2
                 E*D≥35 is not applicable to stainless steel material.
                 E  SC≤L-l1
                 Ordering   Part Number (1Type · 2D)  -  3L  - 4SC -  5M  -  6N
                  Example        E-ETKGS8        -  60  - SC10 -  M4  -  N3

                                                                                    Posts               16-014
   1256   1257   1258   1259   1260   1261   1262   1263   1264   1265   1266