Page 1260 - MiSUMi 2025
P. 1260

Circular Posts, One End Threaded, One End Tapped,

                       Length Selectable / Configurable, Thread Dia. Selectable



                  New                                           Type
                 Products                                      Length Configurable
                                               Length                         Thread Dia.   M Material  S Surface
                                                                                                Treatment
                                                                              Selectable,
                                                                With
                                              Selectable  Standard  Wrench Flats  Thread Dia.   With Wrench
                                                                      Selectable
                                                                                Flats
                                                 -    E-NETGRF E-NETGRS  E-NETG  E-NETGS          -
                                                                                       General
                                              E-ETKGR E-ETKGRF E-ETKGRS  E-ETKG  E-ETKGS  Structural Steel  Black Oxide Film
                                                                                     or Carbon Steel
                                                                                                Electroless
                                              E-PETGR E-PETGRF E-PETGRS  E-PETG  E-PETGS       Nickel Plating
                                              E-SETGR E-SETGRF E-SETGRS  E-SETG  E-SETGS  Stainless Steel  -
                                             E  Anti-rust oil is applied on products made of general structural steel or carbon steel.
                                             E  Taps may not have been surface treated internally.
                                             E  Tapping may cause slight swelling of D dimension.
                                             E  For products without surface treatment, the area around the wrench flats may become glossy due to polishing.
                                                 Chamfering Chamfering
                                                   WM
                          M      M           M   Chamfering Chamfering
                                                           W
                          M
                 ILength Selectable M        M     WM      W                   L Dimension tolerances are as follows
                                                 Chamfering                         L15   ~  300  ±0.2
                                             M
                          M  S  L1  S  L1  M×2     M×2                              L300.5~  600  ±0.3
                                                   W
                                                                                 L600.5~1000  ±0.4
                                                            0
                                                     0
                                           M×2
                                                   M×2
           16         M×1.5  S  L1  S 3L L1  3L   2D-0.1  2D-0.1
                              M×1.5
                                                     0
                                                            0
                                           3L
                                   3L
            Posts / Strut Clamps /   Angle Plates  ILength Configurable 3L  M×2  2D-0.1  ILength Configurable, With Wrench Flats
                              M×1.5
                      M×1.5
                                                         2D-0.1
                                                  2D-0.1
                            S
                              L1
                                                     0
                      M×1.5
                          M
                                                                                        W
                                                M
                                                                                     M
                                               Chamfering Chamfering
                                                                              Chamfering Chamfering
                                 M
                                                                                                W
                          M      M      M      Chamfering Chamfering  M  M    M Chamfering Chamfering  W
                                                                                        W
                                        M
                                                M
                                                                                     M
                                                               M
                                                                              M
                                                                       M
             Posts        M             M  M×2  Chamfering      4SC  L1  4SC  L1  Chamfering  M×2
                                                                                M×2
                                                  M×2
                                                                                        W
                                                                                          0
                                                                                                  0
                                                            0
                                                     0
                                                                        3L
                                                                                M×2
                                          M×2
                                                  M×2
                                                                                        M×2
                                                            M×1.5
                                                                    L1
                      M×1.5   M×1.5  3L   3L     2D-0.1  2D-0.1  M 4SC M×1.5  4SC  L1  M  3L  2D-0.1  2D-0.1
          P.16-005    M×1.5   M×1.5  3L   3L     2D-0.1  2D-0.1    M×1.5  3L    3L     2D-0.1  2D-0.1
                                                                                                  0
                                                            0
                                                                                          0
                                                     0
                                                            M×1.5
            Strut Clamps /   Brackets  IThread Dia. Selectable  M×2  2D-0.1  M×1.5  4SC  L1  3L  M×2  2D-0.1
                                                             IThread Dia. Selectable, With Wrench Flats
                                                                                          0
                                                     0
                                   3L
                      M×1.5
          P.16-023                             Chamfering Chamfering           Chamfering Chamfering
                          5M     5M        6N  Chamfering Chamfering  5M  5M   Chamfering Chamfering  W
                                                                                        6N
                                                  6N
                                                                                6N
                                                                                        W
             Angle Plates  5M    5M        6N  Chamfering      5M      5M      Chamfering  6N   W
                                                                                6N
                                                  6N
                                                                                        W
                                                                4SC
                                           6N
                                                                                6N
                                                                                        W
          P.16-031        5M              N×2     N×2       0  5M   L1  4SC  L1  N×2    N×2       0
                                                                        4SC
                                                                                N×2
                                                                4SC
                                          N×2
                                                                                        N×2  0
                                                                    L1
                                                                           L1
                                                  N×2  0
                      M×1.5   M×1.5  3L   3L     2D-0.1  2D-0.1 M×1.5  M×1.5  3L  3L   2D-0.1  2D-0.1
                                                     0
                                                                                          0
                                                                                                  0
                                                            0
                      M×1.5   M×1.5  3L   3L     2D-0.1  2D-0.1 M×1.5  M×1.5  3L  3L   2D-0.1  2D-0.1
                                          N×2                   4SC  L1         N×2
                                                                                          0
                                                     0
                      M×1.5       3L             2D-0.1     M×1.5       3L             2D-0.1
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-ETKGR            2          circular post          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          16-013                 Posts
   1255   1256   1257   1258   1259   1260   1261   1262   1263   1264   1265