Page 1255 - MiSUMi 2025
P. 1255

QBoth Ends Tapped Type
                    Part Number                          3L                             M
                    1Type    2D                        Selection                      (Coarse)  S  W  L1
                 ①Length Selectable  6  15 20 25 30 35 40 45 50                         3     3.5  5
                     S45C     8    20 25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150  4  6  7  8
                   Equivalent
                   E-ETKR    10    20 25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  5  6  8
                   E-PETR    12      25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  6  7.5  10
                    SUS304
                   Equivalent  15         35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  8  10  13  10
                   E-SETR    20             40 45 50 60 70 80 90 100 110 120 130 140 150 200  10  15  17
                                Part Number                    3L           4SC*        M      W
                                                                                2
                               1Type                2D   0.5mm increments  1mm increments  (Coarse)  L1
                                                     6         8~  100      0~  42       3     5
                     ②Standard      ③SC Configurable  8      10~  200       0~142        4     7    8
                       S45C             S45C        10       15~  400       0~342        5     8
                      Equivalent      Equivalent    12       25~  500       0~390        6     10
                     E-NETRF          E-NETRS       15       25~  600                    8     13
                     E-ETKRF          E-ETKRS                               0~490                   10
                     E-PETRF          E-PETRS       20       30~  600                   10     17
                      SUS304           SUS304       25       40~  700       0~590       12     22
                      Equivalent      Equivalent    30       50~  800       0~685       16     27   15     16
                     E-SETRF          E-SETRS       40* 1    60~1000        0~880       20     36
                                                    50* 1    75~1000        0~980       24     41   20
                 E When L≤M×4, the tapped hole goes through. When L≤(M×2+5)+(M×2+5), the tapped pilot hole may goes through.
                 E *1 D≥40 is applicable only to steel material products (E-N#### · E-E#### · E-P####).
                 E *2 Values are only for SC configurable type only. SC ≤ (L-L1).                          Angle Plates  Posts / Strut Clamps /
                                                                             5M · 6N
                                                                2
                                                    3L
                             Part Number           0.5mm    4SC*           (Coarse Thread)     W
                                                            1mm
                            1Type            2D  increments  increments      Selection              L1
                                              6   15~  100  0~  42  3  4                       5
                     ④M · N      ⑤SC & M · N  8   15~  200  0~142   3  4  5
                    Configurable  Configurable                                                 7    8
                      S45C          S45C      10  20~  400  0~342   3  4  5  6                 8           Posts
                    Equivalent    Equivalent  12  25~  500  0~390     4  5  6  8               10
                     E-NETF       E-NETS      15  30~  600               5  6  8 10            13
                     E-ETKF       E-ETKS      20  40~  600  0~490        5  6  8 10 12         17   10    P.16-005
                     E-PETF       E-PETS      25  50~  700  0~590        5  6  8 10 12 16      24
                     SUS304        SUS304
                    Equivalent    Equivalent  30 1  60~  800  0~685      5  6  8 10 12 16 20   27   15     Brackets
                     E-SETF       E-SETS     40*  75~1000   0~880            8 10 12 16 20 24  36   20      Strut Clamps /
                                             50* 1          0~980              10 12 16 20 24  41
                 EWhen L≥M×2+N×2 and SC≤M×3, W-M≥2 must be satisfied. Also, when L-SC≤N×3, W-N≥2 must be satisfied.  P.16-023
                 E *1 D≥40 is applicable only to steel material products (E-N#### · E-E#### · E-P####).
                 E *2 Values are only for SC configurable type only. SC ≤ (L-L1).
                 Ordering  Part Number (1Type · 2D)  -  3L  - 4SC -  5M  -  6N                             Angle Plates
                  Example        E-ETKS6       -  50  - SC10 -  M3  -  N3
                 QBoth Ends Stepped and Tapped Type                                                       P.16-031
                                                     1
                        Part Number       3L     4SC*        5M · 6N*   2   7G    8H
                                                  1mm
                                                                                  1mm
                                         0.5mm
                                                                            1mm
                        1Type       2D  increments increments  (Coarse Thread)    increments increments  E  F  P  V  W  L1
                                                              Selection
                  ⑥End Step  ⑦End    8   15~200  0~192   3 4               2~  4  2~  4  4  4  6  6  7
                    Fixed   Step & SC                                                                8
                           Configurable  10  15~400  0~392  3 4 5          2~  5  2~  5  5  5  8  8  8
                    S45C     S45C    12  20~500  0~490     4 5 6           2~  6  2~  6  6  6  10 10 10
                  Equivalent  Equivalent
                   E-NETJ  E-NETJF   15  25~600              5 6 8         2~  8  2~  8  8  8  12 12 13
                   E-ETKJ  E-ETKJF               0~590                                               10
                   E-PETJ  E-PETJF   20  40~600              5 6 8 10 12   2~10  2~10  10 10 16 16 17
                   SUS304   SUS304   25  55~700  0~690       5 6 8 10 12 16  2~12  2~12  12 12 20 20 22
                  Equivalent  Equivalent
                  E-SETJ   E-SETJF   30  55~800  0~785       5 6 8 10 12 16  2~16  2~16  16 16 24 24 27 15
                 E L+E (G)+F (H)≥M×2+N×2
                 Ordering  Part Number (1Type · 2D)  -  3L  - 4SC -  5M  -  6N  -  7G  -  8H
                  Example        E-ETKJ10      -  100       -  M5  -  N5
                                                                                    Posts               16-008
   1250   1251   1252   1253   1254   1255   1256   1257   1258   1259   1260