Page 1259 - MiSUMi 2025
P. 1259

Circular Posts, One End Threaded, Wrench Flats, Length Configurable /

                       One End Threaded, One End Tapped, Length Selectable (RoHS Compliant)



                 QOne End Threaded, Length Configurable
                  New                                          Type        M Material    S Surface Treatment
                 Products                                     E-NETN                          -
                                                              E-ETKN   General Structural Steel or   Black Oxide Film
                                                                          Carbon Steel
                                                              E-PETN                    Electroless Nickel Plating
                                                              E-SETN      Stainless Steel     -
                                                            E  Anti-rust oil is applied on products made of general   L Dimension tolerances
                                                             structural steel.            are as follows
                                                            E  For products without surface treatment, the area        L15   ~  300  ±0.2
                                                             around the wrench flats may become glossy due      L300.5~  600  ±0.3
                                                             to polishing.                   L600.5~1000  ±0.4
                                                     Part Number  3L       4SC      5M (Coarse Thread)    W
                                                     1Type  2D  1mm Increments 1mm Increments  Selection  L1
                                                            6   15~100    0~92    3 4              5
                                                            8   20~200    0~192   3 4 5            7  8
                                                     General
                      5M             Chamfering  W  Structural Steel   10  20~400  0~392  3 4 5 6  8
                                                      or    12  25~500    0~490    4 5 6 8         10
                                                    Carbon Steel  15  35~600         5 6 8 10      13
                                                    E-NETN                0~590                      10
                                                    E-ETKN  20  40~600               5 6 8 10 12   17
                       4SC L1                       E-PETN  25  55~700    0~690      5 6 8 10 12 16  22
                                                                                     5 6 8 10 12 16 20
                                                            30
                                                                                                   27
                                                                65~800
                                                                          0~785
                   M×1.5        3L           2D  0  Stainless Steel                                  15
                                               -0.1
                                                    E-SETN  *35  80~900   0~885        6 8 10 12 16 20  30
                                                           *40  80~1000   0~980         8 10 12 16 20 24 36  20
                                                           *50                            10 12 16 20 24 41  16
                                                   E  *D≥35 is not applicable to stainless steel material.  ESC≤L-L1
                  Ordering  Part Number (1Type · 2D)  -  3L  - 4SC -  5M
                  Example         E-ETKN6        -  50  - SC10 -  M4
                 QOne End Threaded, One End Tapped, Length Selectable (RoHS compliant)                     Angle Plates  Posts / Strut Clamps /
                                                                    M Material         S Surface Treatment
                                                                 General Structural Steel    Nickel Electroplating
                                                                      or                    or
                                                                   SUM Material       Electroless Nickel Plating  Posts
                                                                                                          P.16-005

                      M                 M     W        Part Number        3L            M      S  W  ℓ 1
                                                     1Type  2O.D. D     Selection   (Coarse Thread)
                                                              6  20 30 40 50 60          3    3.5  5  8    Brackets  Strut Clamps /
                                                              8  20 30 40 50 60 80       4     6  7  8
                                                    C-PETGR   10  20 30 40 50 60 80 100120  5  6  8  8    P.16-023
                        S  L1          M×2   2D  0 -0.1       12   30 40 50 60 80 100120150  6  7.5  10  10
                   M×1.5      3L±0.2                          15     40 50 60 80 100120150 200  8  10  13  10
                                                   E The surface of the product may be barrel plated, so the appearance may have some dents and   Angle Plates
                                                    scratches.
                 Ordering  Part Number (1Type · 2D) - 3L  E The thread specifications only ensure the actual matching accuracy of screws and nuts.
                  Example       C-PETGR6      -  50  ESC≤L-L1
                                                                                                          P.16-031
                            Intended
                      Example  Use         Fastening and Connection                Separation


                            Usage                    Circular Posts
                            Method
                           Illustration

                                                                              Circular Posts
                                                                    ·  Connected to the baffle, effectively blocking the running
                            Feature  · Simple and aesthetic connection  mechanism, and anti-interference
                                                                    · Easy to fasten, and can be installed even in narrow spaces
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-NETN             2          circular post          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                                                    Posts               16-012
   1254   1255   1256   1257   1258   1259   1260   1261   1262   1263   1264