Page 1254 - MiSUMi 2025
P. 1254

Circular Posts, Both Ends Tapped, Length Selectable/Configurable /

                       Both Ends Stepped & Tapped, Length Configurable



                  New                                 Both Ends Tapped Type  Both Ends Stepped and
                 Products                                                      Tapped Type       S Surface
                                              ①Length     Length Configurable  ⑥Ends   ⑦End Steps   M Material  Treatment
                                              Selectable  ②   ③SC   ④M · N   ⑤SC & M · N   Steps   Configurable
                                                    Standard Configurable Configurable Configurable  Fixed
                                                -   E-NETRF E-NETRS  E-NETF  E-NETS  E-NETJ  E-NETJF  -
                                              E-ETKR  E-ETKRF E-ETKRS  E-ETKF  E-ETKS  E-ETKJ  E-ETKJF  S45C   Black Oxide
                                                                                         Equivalent
                                                                                                 Electroless
                                              E-PETR  E-PETRF E-PETRS  E-PETF  E-PETS  E-PETJ  E-PETJF  Nickel
                                                                                                 Plateing
                                                                                          SUS304
                                              E-SETR  E-SETRF E-SETRS  E-SETF  E-SETS  E-SETJ  E-SETJF  Equivalent  -
                                             E  Products made of steel are provided with rust-proof oil.
                                             E  If you require rust prevention, please give priority to products with electroless nickel plating or stainless steel.


                 IBoth Ends Tapped Type                                                L Dimension tolerances
                   ①Length Selectable                                                  are as follows
                                                                                            L8   ~  300  ±0.2
                                    Chamfering  Chamfering                                L300.5~  600  ±0.3
                                    Chamfering
                                              W W
                                                M
                                       M M
                         M M      M  Chamfering  Chamfering  W                            L600.5~1000  ±0.4
                         M        M    M      W  M     W
           16             M×2      M×2 M×2  2D-0.1       0
            Posts / Strut Clamps /   Angle Plates  ②Standard M×2  L1  3L  M×2 M×2 L1 3L 2D-0.1  2D-0.1  ③SC Configurable
                                               0  0 M×2
                                     M×2
                          M×2
                                            2D-0.1
                                     S
                           S S
                              L1
                                               0 M×2
                                                         0
                                3L
                                                      2D-0.1
                           S
                                     S
                                        L1
                              L1
                                         3L
                                3L
                                   Chamfering
                                                                     Chamfering
                                                                                W W
                                                M
                                       M M
                                                                        M M
                                                                                  M
                         M M      M Chamfering  Chamfering  M M      M Chamfering  Chamfering  W
                                                                               Chamfering
                                   Chamfering
                                             Chamfering
                                                                     Chamfering
                         M        M    M        M          M         M  M       W  M     W
             Posts        M×2      M×2 M×2     M×2          M×2       M×2 M×2    M×2
                                                            M×2
                          M×2
                                                                        M×2
                                     M×2
                                                0  0
                                                                                           0
                                                                                  0  0
                                                         0
                                                             4SC
                                                                               2D-0.1
                                            2D-0.1
                                3L
                                                                       4SC
                                                             4SC
                                               M×2
                                                                                 M×2
                          M×2   3L  M×2 M×2  3L  2D-0.1  2D-0.1  M×2  L1  M×2 M×2  L1  2D-0.1  2D-0.1
                                                                  L1
          P.16-005              3L       3L  2D-0.1   2D-0.1  4SC  3L  4SC  3L  2D-0.1  2D-0.1
                                                                                  0
                                                         0
                                                                                           0
                                                0
                                                                  3L
                                                                            L1
                                                                  L1
            Strut Clamps /   Brackets  ④M · N Configurable  Chamfering  Chamfering  ⑤SC & M · N Configurable  Chamfering
                                                                  3L
                                                                            3L
                                                                     Chamfering
                                                                     Chamfering
                                   Chamfering
                                                                                W W
                                             6N
                                                                                6N
                                                                      6N
                                                              5M
                                                                      6N 5M
                                    6N
                            5M
                                    6N 5M
                                                                                W
                                                                                         W
          P.16-023          5M     Chamfering  Chamfering     5M     Chamfering  Chamfering  W
                            5M      6N 5M    6N               5M      6N 5M     6N
             Angle Plates  M×2  3L  M×2 N×2  3L  2D-0.1  2D-0.1  M×2  L1  M×2 N×2  L1  2D-0.1  2D-0.1
                                               N×2
                                     N×2
                                                                                 N×2
                                                            M×2
                          M×2
                                                                        N×2
                                                                                  0  0
                                                         0
                                                                                           0
                                                0  0
                                            2D-0.1
                                                             4SC
                                                                               2D-0.1
                                3L
                                                             4SC
                                                                       4SC
                                                                        N×2
                                                                                 N×2
                                                            M×2
                                                                      M×2
                                               N×2
                                   M×2
                          M×2
                                                                  L1
                                     N×2
                                                                                           0
                                                0
                                                                                  0
                                                         0
                                                                  3L
                                                                            L1
                                                                  L1
          P.16-031              3L       3L  2D-0.1   2D-0.1  4SC  3L  4SC  3L  2D-0.1  2D-0.1
                                                                           3L
                                                                  3L
                 IBoth Ends Stepped and Tapped Type
                   ⑥End Steps Fixed                         ⑦End Steps Configurable
                    M×2  M×2      N×2  Chamfering                    M×2  M×2     N×2  Chamfering  W  W
                                                                                        N×2
                                                                                           Chamfering
                                            Chamfering
                                       N×2
                        5M   5MN   6N                                    5M   5M   6N
                                                                              6N
                              6
                Ph8  Ph8                Vh8  Vh8                Ph8  Ph8                 Vh8  Vh8
                                                                      4SC L1 4SC L1              0     0
                                                0
                                                     0
                    E    E  3L  3L  F    F   2D-0.1  2D-0.1      7G   7G    3L   3L   8H   8H  2D-0.1  2D-0.1
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-ETKR             2          circular post          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          16-007                 Posts
   1249   1250   1251   1252   1253   1254   1255   1256   1257   1258   1259