Page 1250 - MiSUMi 2025
P. 1250

Simple Transmission Guide Device



                Application Industries: Medical Packing Logistics


                This figure shows a guide device
                installed on the automatic conveyor                             Reference Price
                line for transmission, commonly
                used on conveyors and roller strips
                to shorten the production interval.



               01 Strut Clamps × 4 P.16-026                        02 Urethane Molded Rollers × 40 P.11-087

                                    Equal Dia. Type                                     Urethane Hardness Shore 90 (Green)
                                    Hole Dia.: 12mm                                     O.D.: 30mm
                                    C-HLKDE12                                           Length: 50mm
                                                                                        Core Material: Aluminum Alloy
                                                                                        C-RORUA30-50
                                             104                                                 474

                                              THB/pc                                              THB/pc
                 Quantity     Unit price   Total price               Quantity     Unit price   Total price
                   1           104           104                       1           474           474
                  30            88         2,640                       4           403          1,612

























                                                                   03 Circular Posts × 4 P.16-010

                                                                                        O.D. (φ): 12mm
                                                                                        Length: 40mm
                                                                                        C-PETR12-40


                                                                                                    47

                                                                                                  THB/pc
                                                                     Quantity     Unit price   Total price
                                                                       1            47             47
                                                                       30           40          1,200

          16-003  * Product prices are without tax, please refer to quote on MISUMI official website for more details.
   1245   1246   1247   1248   1249   1250   1251   1252   1253   1254   1255