Page 1251 - MiSUMi 2025
P. 1251

Simple Transmission Guide Device  2025 Cost-Effective Solutions



 Application Industries: Medical Packing Logistics
                 Circular Posts One End Tapped with Wrench                                    VS Standard
                 Flats, Length Configurable                   Circular Posts Both Ends Tapped
 This figure shows a guide device   Rep Part: E-ETKMN6-50-SC10-M4  Rep Part: C-PETR6-50       78% OFF
 installed on the automatic conveyor   Reference Price
 line for transmission, commonly
 used on conveyors and roller strips
 to shorten the production interval.  Index: 16 / Page: 16-009  Index: 16 / Page: 16-010
                                                              Circular Posts Both Ends Tapped, Used in various
                 Circular Posts One End Tapped with Wrench Flats,
                 The length and thread of the circular pillar can be   199 THB/pc  fastening and supporting mechanisms.   29 THB/pc
                 freely specified to meet different usage environments.  Qty  1-3  4~  Length: 20~50mm  Qty  1-29  30~
                 Length: 15~100mm           DC   -    18%                                DC   -     16%
 01 Strut Clamps × 4 P.16-026  02 Urethane Molded Rollers × 40 P.11-087
                 Hex Posts Both Ends Tapped      VS Standard  Hex Posts, One End Threaded,    VS Standard
 Equal Dia. Type  Urethane Hardness Shore 90 (Green)  71% OFF  One End Tapped                 76% OFF
 Hole Dia.: 12mm  O.D.: 30mm  Rep Part: C-PLSBRK10-30         Rep Part: C-PLSBWRK10-30
 C-HLKDE12  Length: 50mm
 Core Material: Aluminum Alloy
 C-RORUA30-50
 104  474

 THB/pc  THB/pc  Index: 16 / Page: 16-017          36 THB/pc  Index: 16 / Page: 16-021           36 THB/pc
                 Hex Posts Both Ends Tapped, Used in various
                                                              Hex Posts End Threaded, One End Tapped,
 Quantity  Unit price  Total price  Quantity  Unit price  Total price  fastening and supporting mechanisms.  Qty  1-29  30~  Used in various fastening and supporting   Qty  1-29  30~
                                                              mechanisms.
                 Length: 30~80mm
 1  104  104  1  474  474                   DC   -    16%     Length: 30~100mm           DC   -     16%
 30  88  2,640  4  403  1,612  Strut Clamps - Parallel Taps, Super Compact
                 Type                                         Strut Clamps - Parallel Taps, Standard Type
                 Rep Part: E-AQMC8                            Rep Part: E-KQM10




                 Index: 16 / Page: 16-024                     Index: 16 / Page: 16-024
                 Super Compact Strut Clamps - Vertical Taps /    227 THB/pc  Strut Clamps - Parallel Taps, Using the pillar fixing   430 THB/pc
                 Parallel Taps                                clamp, the height, width and angle can be adjusted to
                 Using the pillar fixing clamp, the height, width and   Qty  1-20  21~  fix it in a certain position.  Qty  1-29  30~
                 angle can be adjusted to fix it in a certain position.  DC  -  11%      DC   -     11%

                 One-Touch Strut Clamps          VS Standard  Brackets for Device Stands, Side Mounting,
                                                              Non Flanged Type
                                                 83% OFF
                 Rep Part: C-HLKDE8                           Rep Part: E-CLHB10




                 Index: 16 / Page: 16-026                     Index: 16 / Page: 16-029
 03 Circular Posts × 4 P.16-010  One-Touch Strut Clamps, It is a workpiece used for   Qty  1-29 104 THB/pc  Brackets for Device Stands, Non Flanged Side   Qty  1-20 330 THB/pc
                                                              Mounting Type, The base bracket can be easily
                 connecting two posts with the same diameter, which
                                                      30~
                                                                                                    21~
                                                              installed on the conveyor line, etc.
                 can be fixed at a certain position by adjusting the
                 height, width, and angle.  DC   -    16%                                DC   -     18%
 O.D. (φ): 12mm
 Length: 40mm
 C-PETR12-40     Brackets for Device Stands, Square Hole,     Angle Plates Lightweight,       VS Standard
                 Standard Type                                High Rigidity Type              30% OFF
                 Rep Part: E-CLTQBM10                         Rep Part: C-AIKK200-100
 47
 THB/pc
 Quantity  Unit price  Total price
 1  47  47       Index: 16 / Page: 16-030         361 THB/pc  Index: 16 / Page: 16-032        1,511 THB/pc
                 Brackets for Device Stands, Square Hole, Standard
                                                              Angle Plates Lightweight, High Rigidity Type
 30  40  1,200   Type. If used in conjunction with square tubes and    Qty  1-14  15~  Used to support or strengthen the fixed parts.   Qty  1-3  4
                 support clamps, it can prevent rotation during
                 installation and disassembly.  DC  -  10%                               DC   -     15%
 * Product prices are without tax, please refer to quote on MISUMI official website for more details.   16-004
   1246   1247   1248   1249   1250   1251   1252   1253   1254   1255   1256