Page 1258 - MiSUMi 2025
P. 1258

Circular Posts, Both End Threaded, Length and Thread Length Configurable




                  New                                       Type
                 Products                       Both Ends Threaded  Both Ends Threaded, Thread Length Configurable  M Material  S Surface Treatment
                                              Standard With Wrench Flats Standard With Wrench Flats
                                             E-NETL  E-NETLS    -    E-NETPS                    -
                                             E-ETKL  E-ETKLS    -    E-ETKPS  General Structural Steel    Black Oxide Film
                                                                               or Carbon Steel
                                                                                           8N
                                             E-PETL  E-PETLS  E-PETP 7M  E-PETPS  Chamfering  Electroless Nickel Plating
                                             E-SETL  E-SETLS  E-SETP  E-SETPS  Stainless Steel  -
                                             EAnti-rust oil is applied on products made of general structural steel.  L Dimension tolerances are as follows
                                             E  For products without surface treatment, the area around the wrench        L15   ~  300  ±0.2
                                                                        A
                                              flats may become glossy due to polishing.     L300.5~  600  ±0.3   0
                                                                     4F         3L     L600.5~1000  ±0.4 2D-0.1
                                                                                       N×1.5
                 I Both Ends Threaded                                            Chamfering
                                                                  7M
                   Standard                                  With Wrench Flats             8N
                       7M             Chamfering  8N              7M             Chamfering  8N  W
                                                                        A
                                                                                                  0
                                                                     4F        3L       5G    2D-0.1
                            A
                                                       0                A  6SC  L1                0
                         4F         3L      N×1.5   2D-0.1           4F         3L     N×1.5   2D-0.1
                 I Both Ends Threaded, Thread Length Configurable
                   Standard                                  With Wrench Flats
           16          7M             Chamfering  8N  W           7M             Chamfering  8N  W
            Posts / Strut Clamps /   Angle Plates  QBoth Ends Threaded 3L  N×1.5  2D-0.1  4F  A  6SC  L1  3L  5G  2D-0.1
                                      Chamfering
                       7M
                                               8N
                            A
                                                      0
                                                                                                  0
                         4F
                                             5G
                               6SC
                            A
                                  L1
                                                       0
                                                    2D-0.1
                                    3L
                         4F
                       Part Number
                        1Type  With    2D  3L  0.5mm Increments  Male Thread Selection  Male Thread Selection  W L1  A
                                                                                8N (Coarse Thread)
                                                               7M (Coarse Thread)
                                                      6SC
                                              4F
                                                  EFor With Wrench
                                                    W
             Posts  Standard  Wrench Flats  6  Chamfering  8N  Flats Type Only  3 4 5  3 4      5    1
                       7M
                                       15~100   5~30
                                                     0~92
                   General   General   8  20~200   8~40  0~192  3 4 5 6        3 4 5            7  8 1.6
                   Structural   Structural   10 20~400   8~45  0~392  3 4 5 6 8  3 4 5 6        8    2
          P.16-005  Carbon Steel Carbon Steel  12 25~500 10~55  2D-0.1  4 5 6 8 10  4 5 6 8     10   2.5
                   Steel or
                               6SC
                             A
                                                     0~490
                            Steel or  L1
                                                      0
            Strut Clamps /   Brackets  E-NETL  E-NETLS  20 40~600 15~75  0~590  5 6 8 10 12 16  5 6 8 10 12  17  10  3.5
                                             5G
                         4F
                                    3L
                                                                                                13
                                                                                                     3
                                                                5 6 8 10 12
                                                                                  5 6 8 10
                                    15 30~600 12~60
                  E-ETKL
                           E-ETKLS
                                                                                                     4
                                                                5 6 8 10 12 16 20
                                                                                  5 6 8 10 12 16
                                                                                                22
                                                     0~690
                                    25 55~700 20~80
                  E-PETL
                           E-PETLS
                                                     0~785
                                                                                                     5
                                                                                                27
                                                                                  5 6 8 10 12 16 20
                                                                5 6 8 10 12 16 20 24
                                    30 65~800 25~90
          P.16-023  Stainless Steel Stainless Steel *35 80~900 30~100  0~885  6 8 10 12 16 20 24  6 8 10 12 16 20 24 30  15  6
                  E-SETL
                           E-SETLS
                                             35~110
                                                                   8 10 12 16 20 24
                                                                                     8 10 12 16 20 24 36
                                    *40
                                                                                                  20
                                       80~1000
                                                     0~980
                                                                                      10 12 16 20 24 41
                                    *50
                                             40~120
                                                                    10 12 16 20 24
             Angle Plates  EWhen L-SC≤N×3, W-N≥2 is required.   EL≥N×3+2
                 E*D≥35 is not applicable to stainless steel material.
                                                         ESC≤L-L1
                 QBoth Ends Threaded, Thread Length Configurable
          P.16-031     Part Number          0.5mm Increments
                        1Type                           6SC    7M (Coarse Thread)   8N (Coarse Thread)   W L1  A
                             With
                  Standard  Wrench Flats  2D  3L  4F  5G  EFor With Wrench    Male Thread Selection  Male Thread Selection
                                                       Flats Type Only
                                     6  15~100   5~30   5~30  0~92  3 4 5     3 4 5             5    1
                   General   General   8  20~200   8~40   8~40  0~192  3 4 5 6  3 4 5 6         7  8 1.6
                   Structural   Structural   10 20~400   8~45   8~45  0~392  3 4 5 6 8  3 4 5 6 8  8  2
                   Steel or   Steel or   12 25~500 10~55 10~55  0~490  4 5 6 8 10  4 5 6 8 10   10   2.5
                 Carbon Steel Carbon Steel
                  E-PETP   E-NETPS  15 30~600 12~60 12~60  0~590  5 6 8 10 12    5 6 8 10 12    13  10  3
                           E-ETKPS  20 40~600 15~75 15~75       5 6 8 10 12 16   5 6 8 10 12 16  17  3.5
                           E-PETPS  25 55~700 20~80 20~80  0~690  5 6 8 10 12 16 20  5 6 8 10 12 16 20  22  4
                                    30 65~800 25~90 25~90  0~785  5 6 8 10 12 16 20 24  5 6 8 10 12 16 20 24 27  5
                 Stainless Steel Stainless Steel *35 80~900 30~100 30~100  0~885  6 8 10 12 16 20 24  6 8 10 12 16 20 24 30  15
                  E-SETP   E-SETPS  *40  80~1000 35~110 35~110  0~980  8 10 12 16 20 24  8 10 12 16 20 24 36  6
                                    *50     40~120 40~120           10 12 16 20 24   10 12 16 20 24 41  20
                 EWhen L-SC≤N×3, W-N≥2 is required.      EL≥N×3+2
                 E*D≥35 is not applicable to stainless steel material.   ESC≤L-L1
                 Ordering   Part Number (1Type · 2D)  -  3L  -  4F  -  5G  - 6SC -  7M  -  8N
                  Example        E-SETPS10       -  30  -  F20  -  G20  - SC10 -  M6  -  N6
          16-011                 Posts
   1253   1254   1255   1256   1257   1258   1259   1260   1261   1262   1263