Page 1263 - MiSUMi 2025
P. 1263

Hex Posts, Both Ends Tapped, Length Selectable/Configurable




                  New                                       Type
                 Products                      Length    Length   Length Configurable &   M Material  S Surface
                                              Selectable  Configurable  Thread Dia. Selectable  Treatment
                                                 -     E-NLSFB      E-NLSBF                      -
                                                                               General Structural
                                             E-LSBRK   E-LSFB       E-LSBF        Steel or    Black Oxide Film
                                                                                 Carbon Steel
                                                                                              Electroless
                                             E-PLSBRK E-PLSFB       E-PLSBF                  Nickel Plating
                                             E-SLSBRK E-SLSBFA      E-SLSBF     Stainless Steel  -

                                             EAnti-rust oil is applied on products made of general structural steel.
                                             ETaps may not have been surface treated internally.
                 ILength Selectable                          ILength Configurable & Thread Dia. Selectable
                 ILength Configurable
                   M    M          M     M                            4M   4M          5N   5N

                                                 (C)   (C)                                           (C)  (C)

                                                                                                           16
               M×2   M×2         M×2   M×2  2B  2B                M×2   M×2         N×2   N×2  2B   2B
                        3L    3L                                            3L    3L
                 QLength Selectable
                        Part Number                             3L                             M           Angle Plates  Posts / Strut Clamps /
                       1Type       2B                         Selection                     (Coarse   (C)
                                                                                             Thread)
                                    6  15 20 25 30 35 40 45 50                                 3    6.9
                  General Structural Steel   7  20 25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150  4  8.1
                    or Carbon Steel  8    20 25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  5  9.2
                     E-LSBRK        10      25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  11.5
                     E-PLSBRK       12      25 30 35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  6  13.9  Posts
                                    13           35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  15
                     Stainless Steel  14         35 40 45 50 60 70 80 90 100 110 120 130 140 150 200  8  16.2
                     E-SLSBRK       17              40 45 50 60 70 80 90 100 110 120 130 140 150 200  10  19.6  P.16-005
                                    19                   50 60 70 80 90 100 110 120 130 140 150 200  12  21.9
                 QLength Configurable                QLength Configurable & Thread Dia. Selectable
                    Part Number    3L      M            Part Number   3L                                   Brackets  Strut Clamps /
                                  0.5mm   (Coarse   (C)              0.5mm      4M (Coarse Thread) ·    (C)
                    1Type    2B  Increments  Thread)    1Type   2B  Increments  5N (Coarse Thread) Selection  P.16-023
                              6   8~100    3    6.9              6   15~100  3  4                   6.9
                              7  10~200    4    8.1              7   15~200  3  4  5                8.1
                    General   8  15~250    5    9.2     General   8  20~250  3  4  5  6             9.2
                  Structural Steel  10  25~350  11.5  Structural Steel  10  25~350  3  4  5  6  8   11.5   Angle Plates
                  or Carbon Steel  12  25~500  6  13.9  or Carbon Steel  12  25~500  3  4  5  6  8  13.9
                  E-NLSFB    13  30~500          15    E-NLSBF   13  30~500  3  4  5  6  8 10        15
                  E-LSFB     14  25~600    8    16.2   E-LSBF    14  30~600  3  4  5  6  8 10       16.2  P.16-031
                  E-PLSFB    17  40~600    10   19.6   E-PLSBF   17  40~600    4  5  6  8 10 12     19.6
                             19  50~600    12   21.9             19  50~600    4  5  6  8 10 12 16  21.9
                  Stainless Steel  24  50~700  16  27.7  Stainless Steel  24  60~700  5  6  8 10 12 16 20  27.7
                  E-SLSBFA   27  60~800         31.2   E-SLSBF   27  60~800      5  6  8 10 12 16 20  31.2
                             30  60~1000   20   34.6             30  75~1000     5  6  8 10 12 16 20 24 34.6
                             32  75~1000   24   36.9             32              5  6  8 10 12 16 20 24 36.9
                 EWhen L≤M×4, the tapped hole goes through.                            L Dimension tolerances
                 EWhen L≤Mx6, the tapped pilot hole may goes through.
                 EL≥M×2+N×2.                                                           are as follows

                                                                                            L8   ~  300  ±0.2
                 EThe external dimensions of hexagonal materials comply with Class 12 of GB/T 905-1994.
                                                                                          L300.5~  600  ±0.3
                 Ordering  Part Number (1Type · 2B)  -  3L  -  4M  -  5N                  L600.5~1000  ±0.4
                  Example       E-LSBRK6       -  50
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-LSBRK            2          hex post               # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                                                    Posts               16-016
   1258   1259   1260   1261   1262   1263   1264   1265   1266   1267   1268