Page 1267 - MiSUMi 2025
P. 1267

QLength Configurable
                       Part Number                    3L                       M
                      1Type      2B              0.5mm Increments          (Coarse Thread)    (C)
                                  6                 15~100                      3             6.9
                                  7                 20~200                      4             8.1
                                  8                 20~250                      5             9.2
                                  10                25~350                                    11.5
                  General Structural                                            6
                 Steel or Carbon Steel  12          25~500                                    13.9
                    E-NLSBWF      13                30~500                                     15
                    E-LSBWF                                                     8
                    E-PLSBWF      14                30~600                                    16.2
                                  17                35~600                     10             19.6
                    Stainless Steel
                    E-SLSBWF      19                45~600                     12             21.9
                                  24                55~700                     16             27.7
                                  27                65~800                                    31.2
                                                                               20
                                  30                65~1000                                   34.6
                                  32                80~1000                    24             36.9         16

                 QLength Configurable & Thread Dia. Selectable
                       Part Number          3L          4M (Coarse Thread)    5N (Coarse Thread)
                      1Type      2B    0.5mm Increments  Male Thread Selection  Female Thread Selection  (C)  Angle Plates  Posts / Strut Clamps /
                                  6       15~100     3 4 5               3 4                     6.9
                                  7       20~200     3 4 5               3 4                     8.1
                                  8       20~250     3 4 5               3 4 5                   9.2
                                  10      25~350     3 4 5 6             3 4 5 6                11.5
                  General Structural   12  25~500    3 4 5 6 8 10        3 4 5 6 8              13.9       Posts
                 Steel or Carbon Steel
                    E-NLSBG       13      30~500     3 4 5 6 8 10        3 4 5 6 8               15
                    E-LSBG                                                                                P.16-005
                    E-PLSBG       14      35~600     3 4 5 6 8 10 12     3 4 5 6 8 10           16.2
                                  17                   4 5 6 8 10 12       4 5 6 8 10           19.6
                    Stainless Steel                                                                        Brackets  Strut Clamps /
                    E-SLSBG       19      45~600       4 5 6 8 10 12 16    4 5 6 8 10 12        21.9
                                  24      55~700        5 6 8 10 12 16 20   5 6 8 10 12 16      27.7      P.16-023
                                  27      65~800        5 6 8 10 12 16 20   5 6 8 10 12 16 20   31.2
                                  30                    5 6 8 10 12 16 20 24  5 6 8 10 12 16 20 24  34.6   Angle Plates
                                          80~1000
                                  32                    5 6 8 10 12 16 20 24  5 6 8 10 12 16 20 24  36.9
                 EThe external dimensions of hexagonal materials comply with Class 12 of GB/T 905-1994.   P.16-031




















                                                                                    Posts               16-020
   1262   1263   1264   1265   1266   1267   1268   1269   1270   1271   1272