Page 1269 - MiSUMi 2025
P. 1269

Hex Posts, One End Threaded, One End Tapped,

                       Length and Thread Length Configurable



                  New                                 Type         M Material        S Surface Treatment
                 Products                           E-NLSBH                                 -
                                                    E-LSBH     General Structural Steel    Black Oxide Film
                                                                  or Carbon Steel
                                                    E-PLSBH                         Electroless Nickel Plating
                                                    E-SLSBH       Stainless Steel           -
                                                   EAnti-rust oil is applied on products made of general structural steel.
                                                   ETaps may not have been surface treated internally.
                                                    L Dimension tolerances
                                                    are as follows
                                                         L15   ~  300  ±0.2
                                                       L300.5~  600  ±0.3
                                                       L600.5~1000  ±0.4


                                   5M                                   6N


                                                                                       (C)

                                             (A)                     N×2       2B                          16

                                         4F                 3L

                      Part Number       0.5mm Increments                    6N (Coarse Thread)
                                                           5M (Coarse Thread)    Female Thread   (C)  (A)  Angle Plates  Posts / Strut Clamps /
                     1Type      2B      3L        4F      Male Thread Selection  Selection
                                 6    15~100       5~20   3   4  5          3   4           6.9    1.5
                                 7    20~200              3   4  5          3   4           8.1
                                 8    20~250              3   4  5   6      3   4   5       9.2    1.6
                  General Structural               8~40
                     Steel or    10   25~350              3   4  5   6   8  3   4   5  6    11.5   2.0     Posts
                    Carbon Steel  12  25~500              4   5  6   8  10  4   5   6  8    13.9
                   E-NLSBH       13   30~500     10~50    4   5  6   8  10  4   5   6  8    15     2.5
                   E-LSBH        14              12~50    5   6  8   10  12  5  6   8  10   16.2          P.16-005
                   E-PLSBH       17   35~600     12~60    5   6  8   10  12  5  6   8  10   19.6   3.0
                                 19   45~600     15~60    6   8  10  12  16  6  8  10  12   21.9   3.5
                   Stainless Steel                                                                         Brackets
                   E-SLSBH       24   55~700     20~60    8  10  12  16  20  8  10  12  16  27.7   4.0      Strut Clamps /
                                 27   65~800     25~90    10  12  16  20  24  10  12  16  20  31.2  5.0
                                 30   80~1000    30~100   12  16  20  24    12  16  20  24  34.6   6.0    P.16-023
                                 32                       12  16  20  24    12  16  20  24  36.9
                 EL≥N×3+2.
                 EThe external dimensions of hexagonal materials comply with Class 12 of GB/T 905-1994.    Angle Plates

                 Ordering   Part Number (1Type · 2B)  -  3L  -  4F  -  5M  -  6N
                  Example         E-LSBH10       -  110  -  F40  -  M5  -  N4                             P.16-031















                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-NLSBH            2          hex post               # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                                                    Posts               16-022
   1264   1265   1266   1267   1268   1269   1270   1271   1272   1273   1274