Page 1265 - MiSUMi 2025
P. 1265

Hex Posts, Both Ends Tapped and

                       Stepped, Length Configurable



                  New                                 Type
                 Products                      End Steps   End Steps    M Material    S Surface Treatment
                                                 Fixed   Configurable
                                               E-NLSBJ   E-NLSBJF                            -
                                               E-LSBJ    E-LSBJF    General Structural Steel   Black Oxide Film
                                                                      or Carbon Steel
                                               E-PLSBJ   E-PLSBJF                    Electroless Nickel Plating
                                               E-SLSBJ   E-SLSBJF      Stainless Steel       -
                                             EAnti-rust oil is applied on products made of general structural steel.
                                             ETaps may not have been surface treated internally.

                 IEnd Steps Fixed                            IEnd Steps Configurable

                                             Chamfering                                  ChamferingChamfering
                                             Chamfering
                       M×2M×2           N×2N×2                     M×2M×2           N×2N×2
                            4M4M  5N5N                                  4M4M   5N5N
                                               W  W                                       W  W
                   Ph7  Ph7                    Vh7  Vh7  (C)  (C)  Ph7  Ph7               Vh7  Vh7  (C)  (C)
                                                                                                           16
                                                   2B2B                                        2B
                                                                                                2B
                      EE        3L3L      FF                   6G6G        3L3L          7H7H
                          Part Number                                                                      Angle Plates  Posts / Strut Clamps /
                                                                                   7H
                                              3L
                                                                           6G
                          1Type               1mm      4M (Coarse Thread)    1mm   1mm   E F P V W  (C)
                                                       5N (Coarse Thread)
                              End Steps   2B  Increments   Selection    Increments Increments
                 End Steps Fixed
                              Configurable
                                         8   15~250  3  4                 2~4     2~4    4  4  6  6  9.2
                                         10  15~350  3  4  5              2~5     2~5    5  5  8  8  1  12
                                         12  20~500   4  5  6             2~6     2~6                14    Posts
                    General    General   13           4  5  6                            6  6 10 10  1.5 15
                  Structural Steel   Structural Steel    14  5  6  8                              1  16
                  or Carbon Steel  or Carbon Steel  25~600                2~8     2~8    8  8 12 12
                   E-NLSBJ    E-NLSBJF   17              5  6  8                                 2.5 20   P.16-005
                   E-LSBJ     E-LSBJF    19  40~600      5  6  8 10 12    2~10    2~10  10 10 16 16 1.5 22
                   E-PLSBJ    E-PLSBJF   24  50~700      5  6  8 10 12 16  2~12   2~12  12 12 20 20 2  28
                                         27  50~800      5  6  8 10 12 16                    24 24 1.5  31.2  Brackets  Strut Clamps /
                  Stainless Steel  Stainless Steel  27W                                      20 20 3.5
                   E-SLSBJ    E-SLSBJF   30                               2~16    2~16  16 16  28 28 1
                                        30W  60~1000     5  6  8 10 12 16 20                 24 24 3  34.6  P.16-023
                                         32                                                  30 30 1
                                        32W              5  6  8 10 12 16 20  2~20  2~20  20 20  24 24 4  36.9  Angle Plates
                 E L+E (G)+F (H)≥M×2+N×2.
                 E The external dimensions of hexagonal materials comply with Class 12 of GB/T 905-1994.
                                                                                                          P.16-031
                 Ordering  Part Number (1Type · 2B)  -  3L  -  4M  -  5N  -  6G  -  7H  L Dimension tolerances
                  Example        E-LSBJ10      -  150  -  M5  -  N5                    are as follows
                                                                                            L15   ~  300  ±0.2
                                                                                          L300.5~  600  ±0.3
                                                                                          L600.5~1000  ±0.4









                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-NLSBJ            2          hex post               # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                                                    Posts               16-018
   1260   1261   1262   1263   1264   1265   1266   1267   1268   1269   1270