Page 1262 - MiSUMi 2025
P. 1262

Circular Posts, One End Threaded, One End

                       Tapped, Length and Thread Length Configurable



                  New                                 Type
                 Products                     Standard With Wrench Flats  M Material  S Surface Treatment
                                             E-NETH    E-NETHS    General Structural Steel    -
                                             E-ETKH    E-ETKHS           or            Black Oxide Film
                                             E-PETH    E-PETHS       Carbon Steel    Electroless Nickel Plating
                                             E-SETH    E-SETHS       Stainless Steel        -
                                             ETapping may cause slight swelling of D dimension.   L Dimension tolerances
                                             E  For products without surface treatment, the area   are as follows
                                               around the wrench flats may become glossy due to        L15   ~  300  ±0.2
                                               polishing.                                 L300.5~  600  ±0.3
                                             E  Anti-rust oil is applied on products made of general      L600.5~1000  ±0.4
                                               structural steel.
                                             ETaps may not have been surface treated internally.



                 IOne End Threaded, One End Tapped, Length and Thread Length Configurable
                 Standard                                   With Wrench Flats
                   6M                  7N  Chamfering           6M                  7N  Chamfering
                                                                                                  W
           16
            Posts / Strut Clamps /   Angle Plates  4F  A  3L  N×2  2D-0.1  4F  A  6SC  L1  3L  N×2  2D-0.1

                                                                                                    0
                                                      0

                        Part Number
                                           0.5mm Increments
                        1Type
                                                      5SC
                                                                               7N (Coarse Thread)
                                                              6M (Coarse Thread)
                                                    EFor With   Male Thread Selection  Female Thread Selection  W  L1  A
                                    2D
                                         3L
                                                     Wrench
                                               4F
                             With
             Posts  Standard  Wrench Flats          Flats Type
                                                      Only
                                     6  15~100   5~30  0~92  3 4 5            3 4               5    1
                                     8
          P.16-005  Structural   Structural   10  20~200   8~40  0~192  3 4 5 6  3 4 5          7 8  8  1.6
                   General
                            General
                                                                              3 4 5 6
                                                                                                     2
                                        20~400   8~45
                                                     0~392
                                                            3 4 5 6 8
            Strut Clamps /   Brackets  Carbon Steel Carbon Steel  12  25~500 10~55  0~490  4 5 6 8 10  4 5 6 8  10  10  2.5
                   Steel or
                            Steel or
                  E-NETH
                           E-NETHS
                                    15
                                                                                 5 6 8 10
                                                                                               13
                                                                                                     3
                                                               5 6 8 10 12
                                        30~600 12~60
                                                     0~590
                  E-ETKH
                           E-ETKHS
                                                                                                     4
                                                                                               22
                                    25
          P.16-023  E-PETH  E-PETHS  20  40~600 15~75  0~690   5 6 8 10 12 16    5 6 8 10 12   17    3.5
                                                               5 6 8 10 12 16 20
                                        55~700 20~80
                                                                                 5 6 8 10 12 16
                                                                                 5 6 8 10 12 16 20
                                                                                               27
                                        65~800 25~90
                                                               5 6 8 10 12 16 20 24
                                    30
                                                     0~785
                                                                                                     5
             Angle Plates  E-SETH  E-SETHS  *35 80~900 30~100  0~885  6 8 10 12 16 20 24  6 8 10 12 16 20 24 30  15  6
                   Stainless
                            Stainless
                    Steel
                             Steel
                                              35~110
                                                                                    8 10 12 16 20 24 36
                                                                  8 10 12 16 20 24
                                    *40
                                                     0~980
                                                                                                  20
                                       80~1000
                                    *50
          P.16-031  EWhen L-SC≤N×3, W-N≥2 is required.  40~120     10 12 16 20 24    10 12 16 20 24 41
                 EL≥N×3+2
                 E*D≥35 is not applicable to stainless steel material.
                 ESC≤L-L1
                 Ordering   Part Number (1Type · 2D)  -  3L  -  4F  - 5SC -  6M  -  7N
                  Example         E-ETKH6        -  50  -  F8       -  M4  -  N4
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-NETH             2          circular post          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          16-015                 Posts
   1257   1258   1259   1260   1261   1262   1263   1264   1265   1266   1267