Page 1271 - MiSUMi 2025
P. 1271

Strut Clamps, Parallel Taps, Super

 Economy series  Product Overview
 Strut Clamps          Compact Type/Standard Type


                 Q Super Compact Type
                  New                                          Type   M Material  S Surface Treatment  A Accessories
 Economy series                                              E-AQMC  Aluminum Alloy  Black Anodized  Hex socket Head
                 Products
                                                                                               Cap Screw
                                                             E-AQMW
                                                                                Clear Anodized
 Strut Clamps
 Equal Dia. / Unequal Dia.                      Part Number                                     Included

                                               1Type  2DH8  B  L  L1 L2 r  m1  f  P P1 W m d1 d2 S  Screw
                            P1
 One-Touch               m      2DH8                 6  +0.022  10 21.5 10.5 11 5 M2.6 4  5 6.5  1 M3 6.5 3.5 3.5  M3-6, 1pcs
                                                        0
 Clamping Force       B  W          P        E-AQMC 8 +0.022 12 25  11 14 6  M3  5  6  7        M3-8, 1pcs
                                             E-AQMW 10  0   16 29.5 13.5 16 8  M4  6  8  8.5  M4 8 4.5 4.5  M4-10, 1pcs
 Low price        d2                                 12 +0.027 18 32  14 18 9     9  1.5        M4-12, 1pcs
                  d1 Counterbore
                  Depth S                            15  0  22 41  18 23 11 M5  8 12 12  M5 9.5 5.5 5.5 M5-14, 1pcs
                                    P  B
                                             EDH8 tolerance is the value before slit machining.
                         r           4-m1 Depth f  EFor matching, g6, f8 shaft tolerances are recommended.
                           L1  L2
                              L               Ordering  Part Number (1Type · Post Dia. 2D)
                                              Example           E-AQMC8
 Q Appearance improvement & specification change for medium precision and medium load fixed applications   16
 MISUMI Standard products  MISUMI Economy series  Q Standard Type
                  New                             Type        M Material  S Surface Treatment  A Accessories
                                                     Thin
                                              Normal
                 Products                     E-KQM E-KQMU                 Black Oxide Film  Hex socket Head Cap Screw
                                              E-MQM E-MQMU  General Structural Steel  Electroless Nickel Plating  Hex Socket Head Cap Screw (Stainless Steel)  Angle Plates  Posts / Strut Clamps /
                                              E-AQM   -                    Black Anodized  Hex socket Head Cap Screw
 Appearance                                   E-WQM   -      Aluminum Alloy  Clear Anodized  Hex Socket Head Cap Screw
                                              E-SQM E-SQMU   Stainless Steel   -           (Stainless Steel)
                                             E  If there are requirements for rust prevention, please give priority to electroless nickel plated or stainless steel
                                              products with aluminum alloy body.
 I.D. Tolerance / 2 Hole Straight Angle  H7 / 0.05  0~+0.05 / General Tolerance                            Posts
 Material  Iron/Aluminum/Stainless Steel  Aluminum
                 D=10~12            D=15~30                 QIncluded Screw
 Number of Fastening Bolts  φ12 or less: 1pc   φ15 or more: 2pcs  φ12 or less: 1pc   φ15 or more: 2pcs
                       A                   A                        Included Screw        Included Screw    P.16-005
 Q Additional Overcut Process: Stronger Locking Force  E  P  C  E H  P  C  D  (1 screw on each side for normal /    D  (1 screw on each side for normal /
                                                                  thin type with 2 screws )
                                                                                        thin type with 2 screws )
                   M  H      S1     2-M            S1        10      M5-15, 1pcs   20      M6-25, 2pcs
                                                             12      M5-15, 1pcs   25      M6-30, 2pcs     Brackets
 Q Clamping Force Test  QTest Result  S1  B             S1  B  15    M5-20, 2pcs   30      M8-35, 2pcs      Strut Clamps /
                  W                  W                       16      M5-20, 2pcs
                   d            4-M1  2-d
 Universal Testing Machine  17%UP  1.17kN  2DH8  2×M1  2DH8  2×M1  4-M1  Part Number                      P.16-023
 Apply pressure  Posts  1.0kN  Normal                           1Type    2DH8  P  A  B  C C1 E  H S1 M1 S W M  d
 Strut Clamps                                                           10*  +0.022  16 31  15 9  -
                                                                           0
 Overcut Process  Although there is only 1                  Normal  Thin          16 16 9   8 M4
 bolt, the clamping force can         S                     E-KQM E-KQMU  12  +0.027  18 34  16 10  -  M5 5.5  Angle Plates
 still reach 1.17kN                                         E-MQM E-MQMU 15  0  25 45 22 22  12 -  20 12 12 M5 12  2
                                                            E-AQM E-SQMU 16
 (Reference Value of Shaft   Thin  S1  2-M1        S1  2-M1  E-WQM      20    30 52 28 28 16 22 15 16  14
 Dia. 20mm)                                                 E-SQM       25*  +0.033  33 58 32 32  25 18 20  M6  16  M6 6.6  P.16-031
 * Test Method: Clamp with the specified torque and apply vertical downward pressure to the shaft.   C1  C1  (D≤30)     0  19
 The maximum holding force is the axial load recorded when the shaft is displaced.  No overcut  With overcut  30  37 66 40 40  29 21 25 M8 20  M8 9
 * Test Conditions: 1 I.D. of measured object: 20mm  2 Clamping torque: 7.54N·m  (MISUMI Economy series)  E D10 is not available for E-SQM, and D25 is not available for E-AQM.
                 Ordering  Part Number (1Type · Post Dia. 2D)  E  DH8 tolerance is the value before slit machining.
 Q Example of Use for Strut Clamps  Example  E-KQM10        E  For matching, g6, f8 shaft tolerances are recommended.
                                                            E Please check for available sizes by inquiry.
                            Super Compact Type           Standard Type
 Q Commonly used in mounting brackets for sensors  Example
 Strut Clamps
 The strut clamp is used to fix the sensor, and the clamping   Strut Clamps
                             Strut Clamps
 force is more important than the accuracy. However, the
 Economy series Strut Clamps only uses one bolt but
 Sensor
 ensures sufficient clamping force, which can be safely used.
 Customer
 Purpose of supporting sensors/cameras, etc.
                                                            Strut Clamps / Brackets                     16-024
   1266   1267   1268   1269   1270   1271   1272   1273   1274   1275   1276