Page 1277 - MiSUMi 2025
P. 1277

Brackets for Device Stands, Square Hole,

                       Side Mounting Type / Standard Type



                  New                         Mounting Type  Type  M Material  S Surface Treatment  A Accessories
                 Products                             E-CLTQB    General    Black Oxide Film  Hex Socket Head Cap Screw

                                                Side    E-CLTQNM  Structural Steel  Electroless Nickel    Hex Socket Head Cap Screw
                                                                              Plating
                                                                                           (Stainless Steel)
                                               Mounting
                                                Type  E-CLTQBM              Black Anodized  Hex Socket Head Cap Screw
                                                               Aluminum Alloy
                                                      E-CLTQAM              Clear Anodized  Hex Socket Head Cap Screw
                                                                                           (Stainless Steel)
                         Side Mounting Type
                                                      E-CLQB     General    Black Oxide Film  Hex Socket Head Cap Screw
                                                      E-CLQNM  Structural Steel  Electroless Nickel    Hex Socket Head Cap Screw
                                                                              Plating
                                                                                           (Stainless Steel)
                                               Standard    E-CLQBM          Black Anodized  Hex Socket Head Cap Screw
                                                Type           Aluminum Alloy
                                                      E-CLQAM               Clear Anodized  Hex Socket Head Cap Screw
                                                      E-CLQS   Stainless Steel  -          (Stainless Steel)
                                             E  If there are requirements for rust prevention, please give priority to electroless nickel plated or clear anodized
                           Standard Type      products or stainless steel products.
                 I  Side Mounting Type                      I  Standard Type
                                                   L
                                                 #2DD8              C
                                                                  h                      H      4-b        16
                                                                             #2DD8   MA
                                            MA                        2
                                                                                     2
                   A  F                  E                    A                E                 F         Angle Plates  Posts / Strut Clamps /
                        F/2                 2
                                     d                                    d
                                     d1 Counterbore               T       d1 Counterbore   G
                       2-K      B/2  Depth Z          T             L     Depth Z          B
                            B                     H  h±0.1
                 QSide Mounting Type                                                                       Posts
                        Part Number                                                             Included
                     1Type       2DD8     A   B   L   T   F   K    h   H   E   d   d1  Z   MA   Screw     P.16-005
                               10                 29                  10
                   E-CLTQB         +0.077  38  11     7   30  4.5  14      20  4.5  8  4.5  M4  M4-15, 1pcs
                   E-CLTQNM    12  +0.050         30                  11
                   E-CLTQBM    15         48  15  36  9   38  5.5  18  13  26  5.5  9.5  5.5  M5  M5-20, 1pcs  Brackets  Strut Clamps /
                   E-CLTQAM    20  +0.098  52  20  40  10.5  42   19  16   30                  M5-22, 1pcs
                               25  +0.065  73  24  54  12  54  6.5  25  20  35  6.5  11  6.5  M6  M6-25, 1pcs  P.16-023
                 E  DD8 tolerance is the value before slit machining.
                 E Please check for available sizes by inquiry.
                 QStandard Type                                                                            Angle Plates
                        Part Number      A  B   L   T  E   F   G  b   C   H   d      Z  MA  h   Included
                     1Type      2DD8                                             d1              Screw    P.16-031
                   E-CLQB     10                                         15
                   E-CLQNM    12  +0.077  38  24  24  7  20  30  14  4.5 17.5  16  4.5  8  4.5  M4  10  M4-15, 1pcs
                                  +0.050
                   E-CLQBM    15        48  32  36  9  26  38  20     24  19                12  M5-20, 1pcs
                   E-CLQAM    20  +0.098  52  36  40  10  30  42  24  5.5  26.5  21  5.5  9.5  5.5  M5  13  M5-22, 1pcs
                   E-CLQS     25  +0.065  62  45  48  12  35  48  28  6.5  32  28  6.5  11  6.5  M6  15  M6-25, 1pcs
                 E  DD8 tolerance is the value before slit machining.
                 E D=15, 20 or 25 is applicable to E-CLQNM.
                 E D=20 is applicable to E-CLQS.
                 Ordering  Part Number (1Type · 2D)
                  Example       E-CLTQBM10
                                E-CLQB10

                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-CLTQB            2          device stand bracket   # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                            Strut Clamps / Brackets                     16-030
   1272   1273   1274   1275   1276   1277   1278   1279   1280   1281   1282