Page 128 - MiSUMi 2025
P. 128
1 Economy series Product Overview Product Overview Single Axis Robots Guide Built-in Type
Economy series
Single Axis Robots Guide Built-in Type
Linear Motor Actuators / Electric Cylinders / Actuators
Linear Motor Actuators
P.01-005 QEasy maintenance
The complete series comes with
external oil injection nozzles on both
Electric Cylinders sides, enabling oil injection from
outside without removing the cover.
P.01-045
Single Axis Actuators
P.01-073 Q Dedicated for Fully-Sealed QLess likely to generate particles
Single Axis Robots Guide Built-in Type Special vacuum connector for low dust strip structure to reduce particle
Designed with a special steel-
Type & Low-Dust Environment
generation; can be used for low-dust
P.01-089 environment. environment.
Single Axis Robots Screw Drive Q Body strength is increased Improved precision
for smoother operation
structure, the body strength is increased
P.01-117 Due to the integrally formed aluminum alloy Straightness of E-MTHE6 Straightness of E-MGT5
significantly (compared with E-MGT5/
Single Axis Robots Belt Drive E-MTHE6). Grinding treatment is applied ±0.05mm ±0.02mm
* When traveling 800mm
* When traveling 800mm
on the steel rail after it is embedded into the
aluminum alloy base, so the straightness
P.01-181 precision of block movement is improved to
±0.02mm or less.
QAssembly is time saving and convenient
1A positioning hole is set at the bottom of the body.
2 A reference plane on the side of the body also facilitates positioning.
3 Fixing from top to bottom or from bottom to top is available without Reference plane
removing the steel strips.
Positioning Hole
E-MGT5 E-MGT8 E-MGT12
1Mounting on the top 1Mounting on the top 1Mounting on the top
φ 5.3 11.5
φ 4.3 φ 6.8
Mounting Hole
Diagram
21.6 37.5 39 32.5
13 15 16
M5
M6 M8
2Mounting on the bottom 2Mounting on the bottom 2Mounting on the bottom
Mounting bolt 1 M4 M5 M6
dimension 2 M5 M6 M8
01-091 01-092