Page 126 - MiSUMi 2025
P. 126

1      Economy series                           Product Overview                                            Product Overview                                 Single Axis Robots Guide Built-in Type
                                                                                                                                                                                              Economy series
                  Single Axis Robots Guide Built-in Type
            Linear Motor Actuators /   Electric Cylinders / Actuators   Economy series






            Linear Motor   Actuators  Single Axis Robots Guide Built-in Type



          P.01-005  Simplified Structure

            Electric   Cylinders  High Rigidity


          P.01-045  Fully Sealed
            Single Axis   Actuators  QFeatures



          P.01-073  Low price is achieved by simplifying the structure and sharing the parts.
            Single Axis Robots   Guide Built-in Type  at a low price.
                 A steel guide is embedded in the aluminum alloy base to enhance rigidity, achieving a large load capacity
                 The actuator body base and block come with additional positioning holes for rapid installation.

                 objects from entering the slide block.
          P.01-089  The actuator cover uses stainless steel strips for full sealing and effectively preventing screws and other
            Single Axis Robots   Screw Drive  QProduct Parameters Ball Screw Specs.    Max. payload


                                                                                    Max.
                                                                                                 Rated
                                                            Positioning
                                     Body
                                                                          (kg)
                                                                                   Speed
                                                       (W)
                                                                                           (mm)
          P.01-117  Seal Type  Part Number width    (mm) (C7) Lead    Power   Repeatability    Horizontal Vertical  (mm/s)  Stroke    Thrust
                                           O.D.
                                                              (mm)
                                     (mm)
                                                                                                  (N)
                                                (mm)
            Single Axis Robots   Belt Drive  E-MGT5  54  12  10  100  ±0.01  30  2.5  1000  50-800  341
                                                                              10
                                                 5
                                                                                    250
                                                                       15
                                                                                    500
                                                                                                  170
                                                                              5
                                                 20
                                                                       10
                                                                                                   85
          P.01-181                               5                     50     15    250           683
                                                 10    200             30     8     500           341
                  Semi-Sealed   E-MGT8  82  16   20           ±0.01    18     3     1000  50-1100  174
                    Type                         5                     60     20    250           1388
                                                 10    400             50     15    500           694
                                                 20                    30     8     1000          347
                                                 5                     110    33    250           1388
                           E-MGT12   120   16    10    400    ±0.01    88     22    500   50-1200  694
                                                 20                    40     10    1000          347
                                                 5                     30     10    250           341
                           E-MCT5     54   12    10    100    ±0.01    15     5     500   50-800  170
                                                 20                    10    2.5    1000           85
                                                 5                     50     15    250           683
                                                 10    200             30     8     500           341
                  Fully Sealed   E-MCT8  82  16  20           ±0.01    18     3     1000  50-1100  174
                    Type                         5                     60     20    250           1388
                                                 10    400             50     15    500           694
                                                 20                    30     8     1000          347
                                                 5                     110    33    250           1388
                           E-MCT12   120   16    10    400    ±0.01    88     22    500   50-1200  694
                                                 20                    40     10    1000          347
          01-089                                                                                                                                                                                               01-090
   121   122   123   124   125   126   127   128   129   130   131