Page 1387 - MiSUMi 2025
P. 1387

Fence Nets / Acrylic Plates                                                         19




                 Q  Fence Nets                                                                             Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                  New                                     Type       Material  Surface Treatment  Wire diameter
                 Products                               E-FENP        SS400      EDP Black      3.0




                                                                                                           Accessories
                                                                                                          P.19-009
                                                                                                            N-Series AL Frames /
                                                             Part Number         Specified in 1mm Increments
                                                                                   3A           4B         Accessories   Economy Series AL Frames /
                                                         1Type       2Pitch P
                                                                                         (A≥B)
                                                                       30
                                                         E-FENP                  100 - 2000  100 - 1000   P.19-037
                                                                       50
                                                      Ordering  Part Number (1Type • 2Pitch P)  -  3A  -  4B
                                                      Example         E-FENP30        -  A1500  -  B1000   Accessories  AL Pipe Frames /

                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-FENP             2          fence net              # MISUMI            P.19-067
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series  Accessories  PE Coated Steel Pipes /


                 Q  Acrylic Plates
                                                          Type      Material     Color   Light Transmittance  P.19-070
                  New                                    E-ACA       Acrylic   Transparent    91-93%
                 Products                                                                                  Accessories  Safety Fences /



                                                                                                          P.19-072















                                                                                    7Screw Nominal Dia.
                   Part Number  Number    2A  3B       4T      5F       6G    Through Hole  Countersink  Keyhole
                            of Holes
                    1Type              1mm Increment                             N        P       Q
                                                       3
                  (Standard,                           5
                  Transparent)  No hole                6        -        -       -        -        -
                  E-ACA
                                                       10
                              2H
                  E-ACA2H   (Horizontal)  50-2000  50-1200  3  6~1991.5  4.5~1195.5  3    3
                                                              (2H, 4H)
                                                                        (2H)
                              2HL
                  E-ACA2HL  (Vertical)                 5      4.5~995.5  6~1191.5  4 5  3 4 5 6   5 6
                  E-ACA4H     4H                       6       (2HL)  (2HL, 4H, 6H)  6   4 5 6    8
                                                                                 8
                  E-ACA6H     6H                              6~995.5  6~595.5   10
                                                                        (8H)
                                                              (6H, 8H)
                  E-ACA8H     8H                       10                               4 5 6 8 10
                 Ordering  Part Number (1Type)  -  2A  -  3B  -  4T  -  5F   -  6G   - 7Screw Nominal Dia.
                  Example      E-ACA       -  1000  -  500  -   3   -        -       -
                               E-ACA4H     -  1000  -  500  -   3   -  F250     G200          N3
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-ACA              2          acrylic plate          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 19-075                                                 Fence Nets / Acrylic Plates                     19-076
   1382   1383   1384   1385   1386   1387   1388   1389   1390   1391   1392