Page 1388 - MiSUMi 2025
P. 1388

19          N-Series Safety Fence Units (Low Height Type)

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  K-NFUA (Clear Anodize Frame, Assembly & Shipping)



                                                                                Type


            N-Series AL Frames /    Accessories             K-NFUAY (Yellow Frame, Assembly & Shipping)



          P.19-009
            Economy Series AL Frames /    Accessories



                                             Fence Nets
                                                                   Acrylic Plate
          P.19-037    Infill Material   Pitch 30mm / Pitch 50mm    Thickness 3mm
                                                                    Transparent
                                            EDP (Black)
                         Color
                         Spec
            AL Pipe Frames /   Accessories  Reference
          P.19-067    Product Image
            PE Coated Steel Pipes /    Accessories  Part Number  Fence Nets   Acrylic Plate   4W  5D   6H   T

                                                  3Infill Material
                     1Type
          P.19-070  K-NFUA       2Series    (Wire Dia. ø3.0)  (T = 3mm)  1mm Increments 1mm Increments 1mm Increments  30
                                    6
            Safety Fences /   Accessories  K-NFUAY  8 6  (Pitch 30mm, Black)  AC3  160-1500  50-1030  100  40
                                               30B
                                                                                             0
                                                                                            120
                                               50B
                                                                                                    30
                                           (Pitch 50mm, Black)
                                                                                            150
          P.19-072                  8                                                               40
                 EThis product is only available for assembly and shipping.
                 EThe product is assembled and shipped using tapping screws. It is not recommended to disassemble and use the product.
                 E  The groove shape of N-series beam frame is for the series 6. Even when selecting pillar frame 40mm square (Series 8), please use
                  nuts for 30mm square (Series 6) for the beam frame.
                 EWhen tapped hole alterations are selected, (A) part on the outline drawing will be machined.
                 E  This product is manufactured in Thailand. The color of safety fence frame may differ from the product sold in Japan due to differences
                  in the manufacturing process.
                 ECut surface and alteration area are not surface treated.
                 E  The groove area of safety fence frame may appear yellow-green due to the powder coating process. This does not affect the product's
                  specifications, or intended usage.
                 Ordering  Part Number (1Type · 2Series)  -  3Infill Material  -  4W  -  5D  -  6H
                  Example         K-NFUA6        -     30B      -  W500  -  D700  -  H100
                                 K-NFUAY8        -     AC3      -  W500  -  D100  -  H120
                 Alteration End Tapping on Center hole is available.
                            Ordering  Part Number (1Type · 2Series) -  3Infill Material  -  4W  -  5D  -  6H  -  7Alterations
                      Alterations  Example
                                        K-NFUAY6       -     50B     -  W500  -  D100  -  H120  -  UTP
                      Alterations  7Code                       Spec.
                                          Tapped hole alterations will be machined on (A) part on the outline drawing.
                   Bottom End Tapping   UTP        Series 6              M8 Depth 24
                                                   Series 8              M12 Depth 36










                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  K-NFUA             2          safety fence unit      # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          19-077                 N-Series Safety Fence Units                                                                                                                                                   19-078
   1383   1384   1385   1386   1387   1388   1389   1390   1391   1392   1393