Page 1389 - MiSUMi 2025
P. 1389

N-Series Safety Fence Units (Same Upper and Lower Panel Type)                       19





                                                                                Type                       Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                                                            K-NFUB (Clear Anodize Frame, Assembly & Shipping)
                                                            K-NFUBY (Yellow Frame, Assembly & Shipping)




                                                                                                           Accessories
                                                                                                          P.19-009
                                                                                                            N-Series AL Frames /



                      Infill Material        Fence Nets            Acrylic Plate                           Accessories   Economy Series AL Frames /
                         Color              EDP (Black)             Transparent                           P.19-037
                         Spec           Pitch 30mm / Pitch 50mm    Thickness 3mm

                        Reference                                                                          Accessories  AL Pipe Frames /
                      Product Image
                                                                                                          P.19-067


                         Part Number              3Infill Material                                         Accessories  PE Coated Steel Pipes /
                                             Fence Nets   Acrylic Plate   4W      5D        6H      T
                     1Type       2Series                            1mm Increments 1mm Increments 1mm Increments
                                            (Wire Dia. ø3.0)  (T = 3mm)
                                                                                                          P.19-070
                                    6                                           1000-2500           30
                    K-NFUB                     30B                            When select Fence Nets  0
                                    8      (Pitch 30mm, Black)  AC3   160-1500  W ≥ 1001, D ≤ 2200  100  40
                                    6          50B                             W ≥ 1201, D ≤ 2000  120  30  Accessories  Safety Fences /
                   K-NFUBY                 (Pitch 50mm, Black)                When select Acrylic Plate  150
                                    8                                          W ≥ 1001, D ≤ 2000   40    P.19-072
                 EThis product is only available for assembly and shipping.
                 EThe product is assembled and shipped using tapping screws. It is not recommended to disassemble and use the product.
                 E  The groove shape of N-series beam frame is for the series 6. Even when selecting pillar frame 40mm square (Series 8), please use
                  nuts for 30mm square (Series 6) for the beam frame.
                 EWhen tapped hole alterations are selected, (A) part on the outline drawing will be machined.
                 E  This product is manufactured in Thailand. The color of safety fence frame may differ from the product sold in Japan due to differences
                  in the manufacturing process.
                 ECut surface and alteration area are not surface treated.
                 E  The groove area of safety fence frame may appear yellow-green due to the powder coating process. This does not affect the product's
                  specifications, or intended usage.
                 Ordering  Part Number (1Type · 2Series)  -  3Infill Material  -  4W  -  5D  -  6H
                  Example         K-NFUB6        -     50B      - W1000 - D2200 -  H100
                                 K-NFUBY8        -     AC3      - W1500 - D2000 -  H120
                 Alteration End Tapping on Center hole is available.
                            Ordering  Part Number (1Type · 2Series) -  3Infill Material  -  4W  -  5D  -  6H  -  7Alterations
                      Alterations  Example
                                        K-NFUAY6       -     50B     - W1000 - D2000 -  H100  -  UTP
                                                                           Example
                      Alterations  7Code             Spec.
                                          Tapped hole alterations will be machined
                                            on (A) part on the outline drawing.
                   Bottom End Tapping   UTP   Series 6    M8 Depth 24
                                              Series 8    M12 Depth 36







                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  K-NFUB             2          safety fence unit      # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 19-077                                               N-Series Safety Fence Units                       19-078
   1384   1385   1386   1387   1388   1389   1390   1391   1392   1393   1394