Page 146 - MiSUMi 2025
P. 146
1 Single Axis Robots E-MCT8, Guide Built-in Type, Fully Sealed Type
Linear Motor Actuators / Electric Cylinders / Actuators QMotor Mounting Position
Linear Motor Actuators (Motor Direct) (Left Folded) QBasic Specifications (Down Folded)
BR
BL
BC
BM
(Right Folded)
P.01-005 Drive Method Ball Screw
C7
Precision
Ball Screw
O.D. (mm) φ16
Electric Cylinders Applicable Environment Low-Dust Environment
82
Body width (mm)
Drive power (W)
200/400
P.01-045 Part Number 2Lead 3Stroke 4 5 6 7 Positioning Max. payload (kg) Max. Rated Thrust (N)
Single Axis Actuators 1Type (mm) increments) Position Motor Brand Power Position Repeatability Horizontal Use Vertical Use (mm/sec) 200W 400W
Sensor
(50mm
Speed
Motor
(mm)
50
15
M
BC
C
(Misumi /
20
P.01-073 5 (Motor Mitsubishi) (200W) (Motor Side) 30 8 250 683 1388
Direct)
*Left Side
P
BM
D
Single Axis Robots Guide Built-in Type E-MCT8 10 50~1100 Folded) (Panasonic) *Right Side ±0.01 18 20 500 341 694
(Motor
(Down
3
Y
Opposite
(Yaskawa)
Side)
BL
60
T
(Left
(Delta
40
*For Motor
BR
P.01-089 20 Folded) Electronics) (400W) Position BC 50 15 1000 174 347
Z
(Right
Folded) (Customized)
and BM
Single Axis Robots Screw Drive E A motor is not included to this product and it must be purchased separately.
30
8
E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.
E When the motor brand is specified as Z, the motor shaft diameter and installation dimensions must be provided.
P.01-117 E Select a motor with brake for vertical use.
EFor dimensions not shown on the drawing, please refer to the 3D CAD data.
Single Axis Robots Belt Drive Ordering Part Number (1Type) - 2Lead - 3Stroke - 4Motor Position - - 5Motor Brand · 6Power - 7Sensor Position
Example
BC
E-MCT8
-
100
-
-
-
P20
C
L10
P.01-181 QList of Recommended Servo Motors and Drivers
Brand Motor Code With / Without Brake Power Voltage Servo Motor Model Servo Driver Model
Without Brake (Horizontal Use) E-MASH1-0602
With Brake (Vertical Use) 200W E-MASH1-0602B
Misumi M 220V E-DFAS04P / E-DFAS04E
Without Brake (Horizontal Use) E-MASH1-0604
With Brake (Vertical Use) 400W E-MASH1-0604B
Without Brake (Horizontal Use) HG-KR23J
With Brake (Vertical Use) 200W HG-KR23BJ MR-J4-20A
Mitsubishi M 220V
Without Brake (Horizontal Use) HG-KR43J
With Brake (Vertical Use) 400W HG-KR43BJ MR-J4-40A
Without Brake (Horizontal Use) MSMF022L1U2M
With Brake (Vertical Use) 200W MSMF022L1V2M MADLN15SE
Panasonic P 220V
Without Brake (Horizontal Use) MSMF042L1U2M
With Brake (Vertical Use) 400W MSMF042L1V2M MADLN25SE
Without Brake (Horizontal Use) SGM7J-02AFC6S
With Brake (Vertical Use) 200W SGM7J-02AFC6E SGD7S-1R6A00A002
Yaskawa Y 220V
Without Brake (Horizontal Use) SGM7J-04AFC6S
With Brake (Vertical Use) 400W SGM7J-04AFC6E SGD7S-2R8A00A002
Without Brake (Horizontal Use) ECMA-C20602RS
With Brake (Vertical Use) 200W ECMA-C20602SS ASD-B2-0221-B
Delta T 220V
Without Brake (Horizontal Use) ECMA-C20604RS
With Brake (Vertical Use) 400W ECMA-C20604SS ASD-B2-0421-B
Part Number Lead Power 50 100 150 200 250 300 350 400 Max. Movement Speed (mm/sec) 750 800 850 900 950 1000 1050 1100
(mm)
(W)
600
500
550
700
450
650
5 250 225 200 175 150 125 100 75
10 200 500 450 400 350 300 250 200 150
E-MCT8 20 1000 900 800 700 600 500 400 300
75
125
150
100
175
225
250
200
5
10 400 500 450 400 350 300 250 200 150
20 1000 900 800 700 600 500 400 300
E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
01-109 Single Axis Robots Guide Built-in Type 01-110