Page 1479 - MiSUMi 2025
P. 1479

Flat Locks, Push Button Type /

                       Push Dot Push Button Type



                 QPush Button Type
                                                             M Material           S Surface Treatment
                                               Color
                                                       Base    Knobs   Bolt    Base     Knobs     Bolt
                                              S (Silver)  Aluminum          Painted Sliver Painted Sliver
                                              B (Black)  Alloy  Zinc Alloy  A3 Steel  Painted Black Painted Black  Zinc Plating



                   E-PAD (Single-Point Bolt)                                  45
                                      Base                        T  T1               Panel Opening Dimensions
                              C                                                                 b1
                                                                                   19  Rotation
                                                                                       Center
 21                          2A     Knobs      3Plug Type      3                 Bolt            b         21
 Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  B  Plug Type D (With Plug) W (Without Plug) Bracket  a  Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /
                                                           Mounting



                   E-PAT (Three-Point Bolt)

                                                                                                b1
                              C                                   T  T1  20  20 20  φ4.2  24  Panel Opening Dimensions
                                                                                      Rotation
 Handles                     2A                               65 2.3    20        Bolt  Center   b         Handles
 P.21-008                           Plug Type  3Plug Type  Mounting                                       P.21-008
                                                            Bracket
 Hinges / Magnetic   Catches     B        D (With Plug) W (Without Plug)                     a             Catches   Hinges / Magnetic


                                                        Color
                                 Length A
 P.21-017             1Type     2Lock Body   3Plug Type  4Lock Body   B  C   T    T1    a     b    b1     P.21-017
                     E-PAD         84         D           S      32   16.5         3   27.5   76
                  (Single-Point Bolt)  117  (With Plug)  (Silver)  35  17.5  30         27   103   12.7
                                              W
                                                         B
                     E-PAT
 Locks           ELocks with plugs are all equipped with two keys  (Black)  38  23  3.5  27.5  128  16.8   Locks
                                          (Without Plug)
                                   138
                  (Three-Point Bolt)
 P.21-032        Ordering  1Type  -  2Lock Body Length A  -  3Plug Type  -  4Lock Body Color              P.21-032
                  Example  E-PAD  -       117       -     D     -       S
 Knobs           QPush Dot Push Button Type                                                                Knobs
                                                   M Material               S Surface Treatment
 P.21-042                                      Base  Knobs  Bolt      Base            Knobs       Bolt    P.21-042
                                              Zinc Alloy Zinc Alloy A3 Steel Sandblasting Chrome Plated Sandblasting Chrome Plated Zinc Plating
 Slide Rails                                          56                         2  12  Panel Opening Dimensions  Slide Rails
                                                                                       2.6
                                                                                              7
                                                                  Base
 P.21-050                                                         Knobs                                   P.21-050
 LED Lights /    Multi-layer Signal Lights    Bolt  Angle 45°    84  Plug   2Plug Type             62.5  71.5  Multi-layer Signal Lights  LED Lights /


                                                    Rotation
 P.21-060                                                         Type                                    P.21-060
 Other New   Products                                       28       (With Plug) (Without Plug)  23        Products  Other New
                                                                               W
                                                                       D

 P.21-071                 1Type    Part Number  2Plug Type                                                P.21-071
                                               D (With Plug)
                          E-PL                W (Without Plug)  Ordering  Part Number (1Type · 2Plug Type)
                 ELocks with plugs are all equipped with two keys  Example         E-PLD
 21-037                                                                             Locks               21-038
   1474   1475   1476   1477   1478   1479   1480   1481   1482   1483   1484