Page 1481 - MiSUMi 2025
P. 1481

Flat Locks, Push Button Type,

                       Knurled Button Surface




                                              Lock Body     M Material           S Surface Treatment
                                                Color   Base  Knobs  Bolt    Base       Knobs     Bolt
                                              S (Silver)  Aluminum   Zinc   A3   Painted Sliver  Painted Sliver  Zinc
                                              B (Black)  Alloy  Alloy  Steel  Painted Black  Painted Black  Plating








 21              E-YAD (Single-Point Bolt)               T  T1             45          Panel Opening Dimensions  21

 Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  2A  C  Plug Type  3Plug Type  3  Bolt  Rotation Center  b1  b  Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /
                       B
                           Base
                                                                                 19
                           Knobs



 Handles                         (With Plug)  (Without Plug)  Mounting   Pull down            a            Handles
                                                              the button
                                            W
                                    D
                                                  Bracket
                                                              to open
                                                              the knob
 P.21-008        E-YAT (Three-Point Bolt)                T  T1        20  20  φ4.2     Panel Opening Dimensions  P.21-008
                       B
 Hinges / Magnetic   Catches   C                                20  20            Rotation Center  b1      Catches   Hinges / Magnetic
                                                                                    24
 P.21-017                            3Plug Type     65  2.3                    Bolt                       P.21-017
                  2A      Plug Type                                                                b
 Locks                                            Mounting    Pull down                                    Locks
                                                              the button
                                    D
                                            W
                                 (With Plug)  (Without Plug)  Bracket  to open                a
                                                              the knob
 P.21-032                                                                                                 P.21-032
                      1Type     2Lock Body   3Plug Type  4Lock Body   B  C   T    T1    a     b    b1
                                                        Color
                                 Length A
 Knobs                                                                                                     Knobs
                                   84                            28.5  22.5                  62.5  12.2
 P.21-042            E-YAD                    D          S                             23.5               P.21-042
                  (Single-Point Bolt)  117  (With Plug)  (Silver)  30  23    15   4.5        95.5  11.9
 Slide Rails      (Three-Point Bolt)      (Without Plug)  (Black)                                          Slide Rails
                     E-YAT
                                                         B
                                              W
                                   138
 P.21-050        ELocks with plugs are all equipped with two keys  32  24              25.6  117   13.5   P.21-050
 LED Lights /    Multi-layer Signal Lights  Ordering  Part Number (1Type)  - -  2Lock Body Length A  - -  3Plug Type  - -  4Lock Body Color  Multi-layer Signal Lights  LED Lights /

                 Example
                                                                    D
                                                    117
                                E-YAD
                                                                                  S
 P.21-060                                                                                                 P.21-060
 Other New   Products                                                                                      Products  Other New

 P.21-071         How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series  P.21-071
                  on website  1  E-YAD              2          door lock              # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 21-039                                                                             Locks               21-040
   1476   1477   1478   1479   1480   1481   1482   1483   1484   1485   1486