Page 1486 - MiSUMi 2025
P. 1486

Knurled Knobs / Straight Grained Knobs / Disc Knobs





                                                                                Body        Thread
                                                               Type  Threaded Part  M   M     S Surface
                                                                               Material Material  Treatment
                                                             C-NDZM Threaded Type     Q235  White Zinc Plating
                                                             C-NDZF  Tapped Type  Phenolic  Brass  -
                       Knurled Knobs        Grained Knobs    C-NZWM Threaded Type  Phenolic  Q235  White Zinc Plating
                                                             C-NZWF  Tapped Type      Brass      -
                                                             C-NDXM Threaded Type     Q235  White Zinc Plating
                                                             C-NDXF  Tapped Type  Phenolic  Brass  -


           21     C-NDZM (Threaded Type)  Disc Knobs              C-NDZF (Tapped Type)

            Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  D1  2M  2M  D1  Lf








             Handles    D                  3L    h  H                   D                     h  H

                  C-NZWM (Threaded Type)                          C-NZWF (Tapped Type)
          P.21-008                                 h               2M                         Lf
            Hinges / Magnetic   Catches   D1  2M                                         D1



          P.21-017

             Locks      D                   3L     H                    D                    h  H

                  C-NDXM (Threaded Type)                          C-NDXF (Tapped Type)        Lf
          P.21-032
                                                 h                2M
             Knobs
                                     D1  2M                                               D1
          P.21-042
             Slide Rails  QThreaded Type    3L     H         QTapped Type D                   h  H
                        D


                                                                 Part Number
                     Part Number
          P.21-050  1Type  2Thread M  3Length L   D  H  D1  h  1Type  2Thread M  Lf  D    H    D1   h
                                    Selection
                                                                                7
            LED Lights /    Multi-layer Signal Lights  C-NDZM  4 5 6  10 15 20  20  13.5 14.5  6 8  C-NDZF  4 5 6  11  20  13.5  14.5  6 8
                                                                                9
                                  10 15 20
                                  10 15 20
                                                                                    25
                                                16.5
                                                                                               16
                                                     16
                                             25
                                                                                         16.5
                                     15 20 25
                                                                                7
                                                         2
                                                                                                    2
          P.21-060  C-NZWM   8 4 5  10 15 20  15.5 10.5 11.5  4.5  C-NZWF  8 4 5  15  15.5  10.5  11.5  4.5
                                                13.5
                                                                                    20
                                  10 15 20
                                                                                               14
                                                                                9
                                                                                         13.5
                                                     14
                                             20
            Other New   Products  6 8 4 5  10 15 20  24.5  15.5  16.5  6.5  6 8 4 5  11  24.5  15.5  16.5  6.5
                                                                                                    5
                                                         5
                                                 16
                                                                                          16
                                                                                          20
                                                                                    32
                                                                                               18
                                                                               15
                                                 20
                                                     18
                                     15 20 25
                                             32
                                                                                7
                                  10 15 20
                                                                                                    5
                                             20
                                                         5
                                                                                    20
                                                     14
                                                                                               14
                                  10 15 20
                                                                                9
          P.21-071  C-NDXM   6 8     15 20 30 24.5 18.5  16  7 9  C-NDXF  6 8  11   24.5  18.5  16  7 9
                                                                                               20
                                                                                          22
                                                     20
                                                 22
                                             32
                                     15 20 30
                                                                               15
                                                                                    32
                 Ordering  Part Number (1Type · 2M)  -  3L
                  Example        C-NDZM4       -  10
          21-045                 Knobs
   1481   1482   1483   1484   1485   1486   1487   1488   1489   1490   1491