Page 1484 - MiSUMi 2025
P. 1484

Knurled Knobs Stepped Type / Standard




                 QStepped Type
                                                                   M Material        S Surface Treatment
                                                                  Stainless Steel       Hairline Finish








                 C-NKOS (Threaded Type)   H    3L           QThreaded Type
                                        A  S   1.5              Part Number
                                                                                              A
                                                                                       D
                                                                                                 H
           21                                                 1Type  2Thread M   3Length L  16  d 8  3.5  9.5  S 6                                                                                                21
                                                                      (Coarse)
                                                                         4
            Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  D  2M  d  C-NKOS  5 6  16  20  10  4 5  11.5 7.5                                                                                 Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /
                                                                                 10
                                                                                                     10
                                                                                                 15
                                                                                          12
                                                                                 20
                                                                                       24
                                                                                 25
                 C-NKMS (Tapped Type)
                                                                Part Number
                                        A  H  S             QTapped Type        D    d    A    H    S
                 2M                                           1Type  2Thread M
             Handles                                         C-NKMS      3 6   12   12   2.5  7.5   10                                                                                                             Handles
                                                                                     6
                                                                                                    5
                                                                                               15
                                                                                          5
                                                                               24
                                 D                d                     10     36   20    8    23   15
          P.21-008                                           Ordering  Part Number (1Type · 2M)  -  3L                                                                                                           P.21-008
            Hinges / Magnetic   Catches                                     C-NKOS4       -  10                                                                                                                   Catches   Hinges / Magnetic
                                                             Example
          P.21-017  QStandard                                      M Material        S Surface Treatment                                                                                                         P.21-017
                                                                  Stainless Steel       Hairline Finish
             Locks                                                                                                                                                                                                 Locks
          P.21-032                                                                                                                                                                                               P.21-032

             Knobs  C-NOOS (Threaded Type)  A  3L           QThreaded Type                                                                                                                                         Knobs
                                            l
                                                                Part Number
          P.21-042                                            1Type  2Thread M   3Length L  D  A    L                                                                                                            P.21-042
                                                                      (Coarse)
             Slide Rails        D                 2M         C-NOOS      3       16     12    2.5   1                                                                                                              Slide Rails



          P.21-050  C-NOMS (Tapped Type)  T                 QTapped Type  4      10     16    3.5  1.5                                                                                                           P.21-050
            LED Lights /    Multi-layer Signal Lights  2M  A  1Type  2Thread M  T      D     A     d                                                                                                              Multi-layer Signal Lights  LED Lights /
                                                                Part Number


          P.21-060               D           d               C-NOMS      4      4     16    3.5    8                                                                                                             P.21-060
            Other New   Products                             Ordering  Part Number (1Type · 2M)  - -  3L                                                                                                          Products  Other New
                                                             Example
                                                                            C-NOOS3
                                                                                             16
          P.21-071  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.21-071
                  on website  1  C-NKOS             2          knurled knob           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          21-043               Knobs                                                                                                                                                                           21-044
   1479   1480   1481   1482   1483   1484   1485   1486   1487   1488   1489