Page 1480 - MiSUMi 2025
P. 1480

Flat Locks Slim, Push Button Type /

                       Pull-Up Type Stainless Steel



                 QPush Button Type
                                                                M Material         S Surface Treatment
                                                     Color
                                                             Base  Knobs  Bolt  Base      Knobs    Bolt
                                                    S (Silver)  Aluminum   Zinc   A3   Painted Sliver  Painted Sliver  Zinc
                                                    B (Black)  Alloy  Alloy  Steel  Painted Black  Painted Black  Plating



                         E-BAD (Single-Point Bolt)  B    T  T1           45  Panel Opening Dimensions
                                                   Base                              Rotation Center
                                            C
                                                                             19        b1
                                                       3                    Bolt
           21                              2A     Knobs       Press the                 b                                                                                                                         21
                                                   Mounting
            Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  E-BAT (Three-Point Bolt)  C  B  T  T1  open the   20 20 φ4.2  Panel Opening Dimensions                                           Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /
                                                   Bracket
                                                              plug to
                                                              knob
                                                                                    a
                                                                                     Rotation Center
                                                                20
                                                                20
                                           2A         65  2.3  Press the    Bolt  24   b1  b
             Handles                               Mounting   plug to                                                                                                                                              Handles
                                                              open the
                                                   Bracket
                                                              knob
          P.21-008      1Type        2Lock Body Length A  3Lock Body Color  B  C  T  a  T1  a   b   b1                                                                                                           P.21-008
            Hinges / Magnetic   Catches   (Single-Point Bolt)  117  (Silver)  28  27.5  15  4.5  24  117  12.7                                                                                                    Catches   Hinges / Magnetic
                        E-BAD
                                            84
                                                                             21
                                                                                               63
                                                              S
                                                                                               96
                                                                                                    11
                                                                         30
                                                                             20
                                                              B
                        E-BAT
                                                            (Black)
                                                                                           27
                                                                                                   13.6
                                            138
                                                                         33
                     (Three-Point Bolt)
          P.21-017  EEach lock is equipped with two keys                                                                                                                                                         P.21-017
                 Ordering  1Type  -  2Lock Body Length A  -  3Lock Body Color
             Locks  Example  E-BAD  -     117       -       S                                                                                                                                                      Locks
                 QPull-up Type
          P.21-032                                                                                                                                                                                               P.21-032
                                                            M Material             S Surface Treatment
                                                             SUS304                     Buffed
             Knobs                                                                                                                                                                                                 Knobs
          P.21-042                                                                                                                                                                                               P.21-042
                                         Panel
                 3D (Single-Point):  C  Dimensions  1Type  2Lock Body   3Bolt Type  B  C  D  E  T  t  a  b
                                        Opening
             Slide Rails                                  Length A          28.5                     63                                                                                                            Slide Rails
                     T
                       t
                                                             91
          P.21-050                   2A       b             121    (Single-Point)  30  65  -  -  16.0 2.4  24  96                                                                                                P.21-050
                                                                       D
            LED Lights /    Multi-layer Signal Lights  B  a  E-BLS  149      33  72       15.5 2.8  27  117                                                                                                       Multi-layer Signal Lights  LED Lights /
                                         Panel
          P.21-060  3T (Three-Point):  C  Opening            91             28.5              2.4    63                                                                                                          P.21-060
                     T  t       E  E    Dimensions                     T        65        16.0   24
            Other New   Products     D                      121    (Three-Point)  30  72  40  20  15.5  2.8  27  117                                                                                              Products  Other New
                                                                                                     96
                                                                             33
                                                            149
          P.21-071                    2A      b    ELocks with plugs are all equipped with two keys                                                                                                              P.21-071
                                                   Ordering  1Type  -  2Lock Body Length A  - 3Bolt Type
                                 B         a        Example  E-BLS  -       121       -    D
          21-039                 Locks                                                                                                                                                                         21-040
   1475   1476   1477   1478   1479   1480   1481   1482   1483   1484   1485