Page 1485 - MiSUMi 2025
P. 1485

Knurled Knobs Small Diameter / Drop-Proof




                 QSmall Diameter
                                                                   M Material        S Surface Treatment
                                                                  Stainless Steel       Hairline Finish










                                                            QStandard Type
 21              C-NOSC (Standard Type)  A  3L                  Part Number                                21
                                         R                    1Type  2Thread M   3Length L  4O.D. D  A  L
 Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  4D  2M  C-NOSC  4  10  12  3.5  1.5  Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /
                                                                      (Coarse)


                                                                                16



 Handles         C-NKOSC (Stepped Type)  H     3L           QStepped Type 5     10       16     4          Handles
                                                                Part Number
                                                                                     4
                                     A   S     L                     2Thread M  3Length   O.D. D  d  A  H  S  L
 P.21-008                                                     1Type   (Coarse)  L                         P.21-008
 Hinges / Magnetic   Catches    4D                     2M  d  C-NKOSC   4 5    10    12  10  3.5 9.5  6  1.5  Catches   Hinges / Magnetic
                                                                                         8
                                                                                     16
                                                                                            4 11.5 7.5
                                                                               10
 P.21-017                                                    Ordering  Part Number (1Type · 2M)  -  3L  -  4D  P.21-017
                                                             Example       C-NOSC4       -   10  -   12
 Locks           QDrop-Proof                                                                               Locks

                                                                   M Material        S Surface Treatment
 P.21-032                                                         Stainless Steel       Hairline Finish   P.21-032

 Knobs                                                                                                     Knobs


 P.21-042                                                                                                 P.21-042
 Slide Rails                                                    Part Number                                Slide Rails



 P.21-050                            A  H S  L  3L            1Type  2Thread M   3Length L D  d  A H  S  d2  L  P.21-050
                                                                      (Coarse)
                                                                                                     7
 LED Lights /    Multi-layer Signal Lights                  C-NKOSD     6       15    24 12 5 15 10 4.5  12  Multi-layer Signal Lights  LED Lights /
                                                                                20
 P.21-060                      D                      2M  d             8       30    30 16 6 18 12  6  20  P.21-060
 Other New   Products                        d2              Ordering  Part Number (1Type · 2M)  - -  3L   Products  Other New
                                                             Example
                                                                                             15
                                                                           C-NKOSD6
 P.21-071         How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series  P.21-071
                  on website  1  C-NOSC             2          knurled knob           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 21-043                                                                            Knobs                21-044
   1480   1481   1482   1483   1484   1485   1486   1487   1488   1489   1490