Page 1504 - MiSUMi 2025
P. 1504

LED Lights, IP20 with Sensor Switch / IP20 Standard




                 QWith Sensor Switch
                                                               M Material               S Surface Treatment
                                                                 Fixing           Wire           Front
                                              Main Body  Front Cover     Cable          Main Body
                                                                 Bracket         Washer          Cover
                                              Aluminum   Polycarbonate  304   PVC  Polyolefin   Clear   Milky White
                                                Alloy                            (Yellow)  Anodized  Cover
                                                                          Sensing Switch

                                                                                        Cable Part Detail
                                                                                                 φ4
                                                                L (Total Length)
           21                                       34      A (Light Emitting Part Length)  Minimum Bending Radius R24  1500                                                                                      21
            Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  32.6  28.92 φ4  12                                                                                                               Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /
                                                                    Mounting Part Accessories (Clip)



                                                           Input
                                                                                       Color
                                                                                                 Light
                                                    Input
                 Part Number
                                   3
                                                                  Part Length
                                                                             Range
                                             Flux
                             (W)
                   1Type   2Power  Color  L  Luminous   Voltage  Current  Light Emitting  Temperature   Temperature   Distribution
                                                                     A
                                                                                                 Angle
                                                            (A)
                                                                                      (Kelvin K)
                                                                              (°C)
                                                     (V)
                                             (lm)
             Handles  C-LEDC  3 6 9  (White)  385  300  DC24  0.13  275      -10~45   About 6000  About 120°                                                                                                       Handles
                                   W
                                        685
                                                            0.25
                                             600
                                                                    575
                                                            0.37
                                        985
                                             900
                                                                    875
                 *  This product comes with a bayonet bracket. Please refer to the style in the size drawing. The bayonet can be mounted on the back of the
          P.21-008  light emitting part length display area.                                                                                                                                                     P.21-008
            Hinges / Magnetic   Catches   Ordering  Part Number (1Type)  - -  2Power  - Not                                                                                                                       Catches   Hinges / Magnetic
                                                         3Color
                  Example
                                                           W
                                                 3
                               C-LEDC
                                                      -
          P.21-017  QStandard Type                                                                                                                                                                               P.21-017
                                                               M Material               S Surface Treatment
                                                                                                 Front
                                                                 Fixing
                                                      Front Cover
                                              Main Body
                                                                         Cable
             Locks                           Available                           Washer  Main Body  Milky White                                                                                                    Locks
                                                                                                 Cover
                                                                 Bracket
                                                                                 Silicon
                                                                                         Clear
                                              Aluminum
                                                      Polycarbonate
                                                                          PVC
                                                                  304
          P.21-032                              Alloy                            Rubbe  Anodized  Cover                                                                                                          P.21-032
             Knobs                                   A (Light Emitting Part Length)       Cable Part Detail                                                                                                        Knobs
                                                                                               φ3.3
                                                                 L (Total Length)
          P.21-042                                             P (Mounting Pitch)  Minimum Bending Radius R24  φ4                                                                                                P.21-042
             Slide Rails  E Please note that the dimension    Mounting pitch is the dimension   Side View of Mounting Part  1500                                                                                   Slide Rails
                                                  15.5
                                                     22
                                                   35
                  P (mounting pitch) is the distance from
                  the slotted hole to the slot and cannot be
                                                 for slotted holes.
                  used for positioning.
                                                                               5
          P.21-050  Part Number  2    Total  Mounting Luminous  Input    Input   Light Emitting Part   Temperature    Color   Light                                                                              P.21-050
                                  3
            LED Lights /    Multi-layer Signal Lights  1Type  Power  Color  Length   Pitch  Flux  Voltage Current  Length  Range  Temperature  Distribution                                                       Multi-layer Signal Lights  LED Lights /
                                                                        A
                            (W)
                                       L
                                                                (A)
                                                   (lm)
                                                          (V)
                                                                                                 Angle
                                             P
                                                                                (°C)
                                                                                       (Kelvin K)
                             5
                                                                       190
                                       223
                                             215
                                                               0.13
                                                   500
                                  W
                   C-LEDZ
                                                               0.25
                                                                               -10~45
                                                   1000
                                                                                               About 120°
                                                                                      About 6000
                                                         DC24
                            10
                                             380
                                                                       355
                                       388
                                (White)
          P.21-060  *It is recommended to use U-shaped hole to install this product. If you use a round hole, please pay attention to the screw size.                                                            P.21-060
                                             545
                                       554
                                                   1500
                            15
                                                               0.37
                                                                       521
            Other New   Products  Ordering  Part Number (1Type)  - -  2Power  - -  3Color                                                                                                                         Products  Other New
                 Example
                               C-LEDZ
                                                 5
                                                           W
          P.21-071  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.21-071
                  on website  1  C-LEDC             2          led light              # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          21-063                 LED Lights / Multi-layer Signal Lights                                                                                                                                        21-064
   1499   1500   1501   1502   1503   1504   1505   1506   1507   1508   1509