Page 1507 - MiSUMi 2025
P. 1507

LED Lights with Flexible Arm, IP65 Type I / IP65 Type L




                  New                                                                        S Surface
                 Products                                       M Material                   Treatment
                                               Main Body  Front Cover  Flexible Tube  Sleeve  Cable  Main Body
                                              Aluminum Alloy  PMMA    304    Polyolefin  PVC  Black Anodized


                            Type I


                  New
                 Products
 21                                                                                                        21

 Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  Type L                               Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /








 Handles           C-LEDFI-3-W            60±1      C-LEDFL-5-W             C-LEDFL-9-W          60±1      Handles
                       φ47.5
                                                         56.5±1
                                                                                 64.5±1
                                          45
                  60                                  φ60                                        45
 P.21-008                            60±1  45                                          φ74    60±1  45    P.21-008
 Hinges / Magnetic   Catches             X View  1500  Not                                            1500  Catches   Hinges / Magnetic

                                                                                                X View
                                                                    R100
 P.21-017                      Minimum Bending R100   500±5     Minimum Bending   612±5  Minimum Bending R100  P.21-017
 Locks            500±5                      Available                        500±5                        Locks


 P.21-032                                                   φ15.4                  φ15.4                  P.21-032
                         φ15.4
                                                                                     4×φ6.5     φ10.5    4.5
                                                            4×φ6.5     φ10.5    4.5
 Knobs                       4×φ6.5     φ10.5    4.5  43                      43                           Knobs
                  43                                   12                      12
 P.21-042           12  X                                 X                       X                       P.21-042
 Slide Rails        Part Number   2Power            Luminous Flux Input Voltage Input Current  Temperature   Color   Slide Rails


                                                                             (A)
                      1Type
                                                                                       (°C)
                                                                                               (Kelvin K)
 P.21-050            C-LEDFI        (W)     3Color      (lm)       (V)      0.09      Range   Temperature    P.21-050
                                                        300
                                     3
 LED Lights /    Multi-layer Signal Lights  5  W (White)  500     DC24      0.19      -10~45  About 6000   Multi-layer Signal Lights  LED Lights /
 P.21-060            C-LEDFL         9                  900                 0.31                          P.21-060
 Other New   Products  Ordering  Part Number (1Type)  - -  2Power  - -  3Color                             Products  Other New
                 Example
                               C-LEDFI
                                                 3
                                                           W
 P.21-071         How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series  P.21-071
                  on website  1  C-LEDFI            2          led light              # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 21-065                                   LED Lights / Multi-layer Signal Lights                        21-066
   1502   1503   1504   1505   1506   1507   1508   1509   1510   1511   1512