Page 1503 - MiSUMi 2025
P. 1503
Economy series Product Overview LED Lights IP65 General Use
LED Lights
Main Body
Front Cover
QSafer use Aluminum Alloy Polycarbonate Cable
PVC
IP assurance + improved bracket fixation method
Generic products on the market * MISUMI Economy series
The bracket fixing screws are deep inside the cavity, and in the By adjusting the bracket screw fixing position, the screw will
repeated loosening and tightening of the adjustment angle, gaps are no longer penetrate into the LED cavity, so as to eliminate
likely to appear and there is a risk of foreign matter being mixed in. the risk of foreign matter mixed in, with IP assurance.
Fixed Post
Fixed Post
21 LED Cavity Screw for Post LED Cavity Screw for Post 21
Handles / Hinges / Door Parts / Slide Rails / LED / Signal Towers QAnti Glare and No Ghosting Adjustment L2 Slide Rails / LED / Signal Towers Handles / Hinges / Door Parts /
Adjustment
Significant Improvement in Light Uniformity
Generic products on the market *
MISUMI Economy series
Handles Lamp beads exposed, Special light grille 21 7 L Handles
without grille structure, and lamp 30 5
P.21-008 beads unexposed P.21-008
Hinges / Magnetic Catches Part Number Input Current Voltage Length L 288Not Power Color Distribution Accessories Catches Hinges / Magnetic
Light
Protection
Input
A
Total
Consumption Temperature
L2
Rating
(A)
Angle
(K)
(W)
products on the market
Economy series
P.21-017 Power on effect of generic Power on effect of MISUMI E-LED-300 0.29 300 7 Buckle×2 P.21-017
There is no light grille for generic The light grille is added in Economy E-LED-500 0.5 DC24 500 488 IP65 12 About 6500 About 120° Self-tapping
Screw×2
Locks products on the market. After powering series LED, and the light is evenly Available Locks
on, the LED light source presents strip
distributed after being powered on.
distribution, and the back illuminated Presenting the surface light effect, Ordering Part Number
Example
E-LED-300
P.21-032 object has strip reflection, which and improving the accuracy of work P.21-032
affects operation judgment of workers. confirmation.
Knobs * Generic products on the market are similar products randomly purchased by MISUMI from the market. Knobs
* The test data are obtained through testing by MISUMI, which are for reference only.
P.21-042 QInstallation Example P.21-042
Slide Rails Standard Profile Rectangle Profile L-Type Profile, etc. Slide Rails
P.21-050 P.21-050
LED Lights / Multi-layer Signal Lights The section of the profile is square The section of the profile is not square The section of the profile is in other shapes Mounting Method 1 Nut Installation Mounting Method 2 Light Clip Installation Multi-layer Signal Lights LED Lights /
installation
Then adjust the light distribution angle
used for installation
P.21-060 The middle hole can be used for The hollow or two side holes can be The hollow or two side holes can be used for installation P.21-060
Installation Diagram
Installation Diagram
Installation Diagram
Other New Products Products Other New
P.21-071 How to search Search on MISUMI official website Step 1 Step 2 Select Economy series P.21-071
on website 1 E-LED-300 2 led light # MISUMI
By Type Search on MISUMI official website and get your product By Keyword # Only MISUMI Economy series
21-061 LED Lights / Multi-layer Signal Lights 21-062

