Page 1498 - MiSUMi 2025
P. 1498

Slide Rails Two-Step Slide Medium Load Type (Width: 36mm),

                       Steel / Stainless Steel




                                                                            M Material      S Surface
                                                                Type
                                                                        Slide Rail  Ball    Treatment
                                                             C-SR36         Steel (Q235)    Zinc Plating
                                                             C-SSRN36    SUS304  SUS440C       -
                        Steel            Stainless Steel

                    C-SR36           25.4           C                           Pull-out: Available
                                                  B
                                 9.5  15.9  101.6  A  15  12.7
                                         4.5    5.3                 5.3              4.5
           21                  35.3       5.3    4.5      15.9 25.4   4.5               5.3                                                                                                                       21

            Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  Access Hole φ10  111.1  D Rail Length L±0.8                                                                                      Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /

                                                                      E
                                                                        F
                                                                         G
                                            Stroke ST±5
                    C-SSRN36         25.4       B   C                        Pull-out: Unavailable
             Handles             9.55  5.3  101.6 A  4.5               Access Hole φ9.5  4.5  5.3  55                                                                                                              Handles


          P.21-008             35.3  4.5  Access Hole  5.3   12.7              5.3  4.5                                                                                                                          P.21-008
            Hinges / Magnetic   Catches   42                    111.1  D  E                                                                                                                                       Catches   Hinges / Magnetic
                                            φ9.5
                                                                        F
                                                                         G
          P.21-017                          Stroke ST±3   15.9       Rail Length L±1   15.9                                                                                                                      P.21-017
                 E The inner and outer slide rails cannot be exchanged.
             Locks  E The cross-sectional shapes may be slightly different due to the production batch.  Rated Load                                                                                                Locks
                      Part Number
                                    Rail Length   Stroke
                     1Type     2No.     L      ST    A     B     C      D     E     F     G     (N/2 pcs)
          P.21-032             Y12    304.8   228.6       152.4  254         149.2  260.3  273.0  355                                                                                                            P.21-032
                               Y14    355.6   279.4  -    203.2  304.8  -    200.0  311.1  323.8  327
                                              304.8
                                                                                         374.6
                                                                355.6
                                                          254
                                      406.4
                                                                                   361.9
                                                                             250.8
                                                                                                 344
                               Y16
             Knobs  C-SR36     Y18    457.2   330.2  203.2  304.8  406.0  212.7  301.6  412.7  425.4  326                                                                                                          Knobs
                                                                      238.1
                                                          355.6
                                              381.0
                                                                             352.4
                                                                457.0
                                                                                                 291
                                                    228.6
                                                                                         476.2
                                                                                   463.5
                               Y20
                                      508.0
                               Y22    558.8   406.4  254.0  406.0  508.0  263.5  403.2  514.3  527.0  274
          P.21-042             Y24    609.6   431.8  279.4  457.2  558.8  288.9  454.0  565.1  577.8  239                                                                                                        P.21-042
                               Y26    660.4   482.6  304.8  508.0  609.6  314.3  504.8  615.9  628.6  212
             Slide Rails       Y12    304.8   228.6  -    152.4  254.0  -    149.2  260.3  273.0  433                                                                                                              Slide Rails
                                                    330.2
                                                                                   666.7
                                              508.0
                                                                                                 203
                                                                      339.7
                               Y28
                                                                             555.6
                                                          558.8
                                                                660.4
                                                                                         679.4
                                      711.2
                                                          203.2
                                                                             200.0
                                                                                         323.8
                                      355.6
                                                                                                 415
                               Y14
                                              279.4
                                                                                   311.1
                                                                304.8
                                                          254.0
                                                                406.4
                                      457.2
                                                                                   412.7
                               Y18
                                                                                                 362
                                                                                         425.4
                                              330.2
                                                                             301.6
          P.21-050  C-SSRN36   Y16    406.4   304.8  203.2  304.8  355.6  212.7  250.8  361.9  374.6  380                                                                                                        P.21-050
                                                                                         476.2
                                                          355.6
                                                                      238.1
                                                                                                 327
                                                                             352.4
                                      508.0
                                                                                   463.5
                                              381.0
                                                                457.2
                               Y20
                                                    228.6
                                                                                         527.0
                                                                                                 300
                                                                             403.2
                                                                                   514.3
                                                    254.0
                                                          406.4
                                              406.4
                               Y22
                                      558.8
                                                                508.0
                                                                      263.5
            LED Lights /    Multi-layer Signal Lights  Y24  609.6  431.8  279.4  457.2  558.8  288.9  454.0  565.1  577.8  265                                                                                    Multi-layer Signal Lights  LED Lights /
                                                                      314.3
                                      660.4
                                              482.6
                               Y26
                                                                                         628.6
                                                                                   615.9
                                                                                                 239
                                                                609.6
                                                                             504.8
                                                          508.0
                                                    304.8
                               Y28
                                                                                         679.4
                                                          558.8
                                                                      339.7
                                                    330.2
                                                                                                 221
                                                                             555.6
                                              508.0
                                                                660.4
                                                                                   666.7
                                      711.2
          P.21-060  E  It will stop when it reaches the limit of moving distance. If you continue to pull it forcibly, the inner and outer rails can be removed.                                                 P.21-060
                 E  Use M4 screws for mounting slide rails.
                 E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
            Other New   Products  Ordering  Part Number (1Type · 2No.)                                                                                                                                            Products  Other New
                 Example
                                C-SR36Y28
          P.21-071  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.21-071
                  on website  1  C-SR36             2          slide rail 2 step      # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          21-057                 Slide Rails                                                                                                                                                                   21-058
   1493   1494   1495   1496   1497   1498   1499   1500   1501   1502   1503