Page 1494 - MiSUMi 2025
P. 1494

Slide Rails Three-Step Slide, Light Load Type (Width: 20mm),

                       Steel / Stainless Steel




                                                                Type     M Material   S Surface Treatment
                                                             C-SRXY20    Steel (Q235)    Zinc Plating
                                                             C-SSRXY20    SUS304             -


                        Steel          Stainless Steel

                       C-SRXY20                 Stroke ST
                                                 L                            2L
                                                 D           20   20           D
                                                 C                            C
                                                   B                        B
                                                     A                    A
                                                       100             100
           21                                5-φ3.2×4      15  2-φ3.2 15  2-φ3.2  3.2  4  5-φ3.2×4 4-φ3.2                                                                                                         21
            Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  20                                                                                                                               Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /






                                                         16
             Handles   C-SSRXY20                Stroke ST                     2L                                                                                                                                   Handles
                                                 L
                                                 D
                                                 C           20   20          C D
          P.21-008                                 B  A  100           100  A  B                                                                                                                                 P.21-008
            Hinges / Magnetic   Catches         4-3.2×3.8  15  2-φ3.2 15  2-φ3.2  3.2  4  4-3.2×3.8 4-φ3.2                                                                                                        Catches   Hinges / Magnetic



          P.21-017                                                                                                                                                                                               P.21-017

             Locks                                 20                                                                                                                                                              Locks

                                                         16
          P.21-032                                                                                                                                                                                               P.21-032
                           Part Number         Stroke ST   A         B         C        D     Rated Load
                                                                                               (N/2 pcs)
             Knobs   1Type       2Rail Length L  231                 -        145       160      167                                                                                                               Knobs
                                     200
                                     250
                                                                              245
                                                 329
                                                                                        260
                                     300         280        -       160       195       210      186
          P.21-042                                                                               196                                                                                                             P.21-042
                   C-SRXY20          350         379                210       295       310      181
                                     400
                                                                              345
                                                 428
                                                                                        360
                                                                    260
             Slide Rails             450         477       205      310       395       410      157                                                                                                               Slide Rails
                                                                                        460
                                                                                                 127
                                                           230
                                                                    360
                                                                              445
                                     500
                                                 526
                                                                     -
                                                                              195
                                                                                        210
                                     250
                                                 269
          P.21-050                   200         229        -       160       145       160      167                                                                                                             P.21-050
                                                                              245
                                                 329
                                     300
                                                                                        260
            LED Lights /    Multi-layer Signal Lights  C-SSRXY20  350  369  205  210  295  310   157                                                                                                              Multi-layer Signal Lights  LED Lights /
                                                 429
                                                                              345
                                                                    260
                                                                                        360
                                     400
                                                                                        410
                                     450
                                                                              395
                                                                    310
                                                 469
                                     500
          P.21-060  E  Use M3 screws for mounting slide rails.  529  230  360  445      460      127                                                                                                             P.21-060
                 E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
            Other New   Products  Ordering  Part Number (1Type · 2L)                                                                                                                                              Products  Other New
                 Example
                               C-SRXY20300
          P.21-071  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.21-071
                  on website  1  C-SRXY20           2          slide rail 3 step      # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          21-053                 Slide Rails                                                                                                                                                                   21-054
   1489   1490   1491   1492   1493   1494   1495   1496   1497   1498   1499