Page 1496 - MiSUMi 2025
P. 1496

Slide Rails Two-Step Slide Light Load Type (Width: 27mm),

                       Steel / Stainless Steel




                                                                            M Material      S Surface
                                                                Type
                                                                        Slide Rail  Ball    Treatment
                                                              C-SRY27       Steel (Q235)    Zinc Plating
                                                              C-SSRY27   SUS304  SUS440C       -
                       Steel          Stainless Steel

                       C-SRY27                                                 Pull-out: Unavailable
                                            Stroke ST±3              Rail Length 2L±0.8
                                                            20             B
                                                                         A
           21                                                      100                                                                                                                                            21
                                9.5    2-φ4.5  Access Hole φ10  6  20       6
                                        F
            Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  27  20  4.2  4.2  2-φ4.5                                                                                                         Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /




                                            100
                                                C  D                  Access Hole φ10  55
             Handles                 20             E                                                                                                                                                              Handles

                       C-SSRY27                                                 Pull-out: Unavailable
          P.21-008                           Stroke ST±3               Rail Length L±1                                                                                                                           P.21-008
            Hinges / Magnetic   Catches            Punch this hole for   20  110  A  B                                                                                                                            Catches   Hinges / Magnetic



          P.21-017              9.55    55   Access Hole φ8 Y18 and above  20  5.3                                                                                                                               P.21-017
                                                 5.3
                                      2-φ4.5
             Locks            27                                                                                                                                                                                   Locks

                                        20            4.5                     4.5    2-φ4.5
          P.21-032                           100    15                  Access Hole φ8  55                                                                                                                       P.21-032
                                                 C
                                                    D
             Knobs                    20             E                                                                                                                                                             Knobs

                 E The cross-sectional shapes may be slightly different due to the production batch.
          P.21-042  QSteel                              Rated   QStainless Steel                                                                                                                                 P.21-042
             Slide Rails  1Type  Length L  Stroke   A  B  C  D  E  F  Load  1Type  2No.  Length   Stroke   A  B  C  D  E  (N/2 pcs)                                                                                Slide Rails
                                                               Part Number
                     Part Number
                                                                                                   Rated
                                                                         Rail
                                                                                                   Load
                          2Rail
                                 ST
                                                                              ST
                                                        (N/2
                                                                          L
                                                        pcs)
                                           -
                                                                         254.0
                                    190
                                                                                                    221
                                                                             186.9 194.0 214.0 154.0 194.0 214.0
                                                        216
                                              190
                                185
                                                                     Y10
                                       210
                                                 210
                           250
          P.21-050         200  135  140  160  150  140  160  62.5  234  Y08  203.2  136.1 143.2 163.2  -  143.2 163.2  230                                                                                      P.21-050
                                                                         304.8
                                222
                                                 260
                                              240
                                                                                                    212
                                                                     Y12
                                    240
                                          190
                                                                             225.0 244.8 264.8 194.8 244.8 264.8
                           300
                                       260
                                                        207
            LED Lights /    Multi-layer Signal Lights  C-SRY27  350  260  290  310  225  290  310  142.5  189  C-SSRY27  Y14  355.6  263.1 295.6 315.6 230.6 295.6 315.6  203                                     Multi-layer Signal Lights  LED Lights /
                           400
                                                        180
                                                                     Y16
                                                                         406.4
                                          265
                                                                             301.2 346.0 366.4 271.4 346.4 366.4
                                       360
                                                                                                    185
                                    340
                                              340
                                                 360
                                297
                                                                                                    176
                                                                         457.2
                                                                             339.3 397.2 417.2 307.2 397.2 417.2
                                                                     Y18
                                          300
                           450
                                                        162
                                                 410
                                    390
                                334
                                       410
                                              390
                                              440
                                                 460
                                371
                                          337
                                                                         508.0
                                       460
                                                        153
                                                                                                    158
                                    440
                                                                             377.4 448.0 468.0 345.0 448.0 468.0
                                                                     Y20
                           500
          P.21-060  E  Use M4 screws for mounting slide rails.  E  Use M4 screws for mounting slide rails.                                                                                                       P.21-060
                 E  When it is installed horizontally, the load capacity is reduced to about 25% of the
                                                             E  When it is installed horizontally, the load capacity is reduced to about 25% of the
                  rated value (reference).
                                                              rated value (reference).
            Other New   Products  Ordering  Part Number (1Type · 2L)  Ordering  Part Number (1Type · 2No.)                                                                                                        Products  Other New
                                                             Example
                 Example
                                                                           C-SSRY27Y18
                               C-SRY27200
          P.21-071  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.21-071
                  on website  1  C-SRY27            2          slide rail 2 step      # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          21-055                 Slide Rails                                                                                                                                                                   21-056
   1491   1492   1493   1494   1495   1496   1497   1498   1499   1500   1501