Page 1497 - MiSUMi 2025
P. 1497

Slide Rails Three-Step Slide Light Load Type (Width: 27mm),

                       Steel / Stainless Steel




                                                                            M Material      S Surface
                                                                Type
                                                                        Slide Rail  Ball    Treatment
                                                             C-SRXY27       Steel (Q235)    Zinc Plating
                                                             C-SSRXY27
                                                             C-SSRXC27   SUS304  SUS440C       -
                        Steel           Stainless Steel

                 C-SRXY27                                                             Pull-out: Unavailable
                                              Stroke ST±3                    Rail Length 2L±0.8
                                               B            20      20            B
                                                A                               A
 21                       19.1                     100   20            20    100                           21
 Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  27  Access Hole 8.9  11.5  6 4.2  2-φ4.5  Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /





                                                              4.5×12.4

 Handles         C-SSRXY27                     Stroke ST±3                    Rail Length L±1              Handles
                                                                                      Pull-out: Unavailable
                 C-SSRXC27
 P.21-008                19.1                    B             20   20           A  B                     P.21-008
 Hinges / Magnetic   Catches                   5.3     100  20     9.5  20  100           5.3              Catches   Hinges / Magnetic



 P.21-017             27                                                                                  P.21-017
                                               4.5                        Access Hole     4.5
                                       2-φ4.5                    12.5     9.5×12.4
 Locks                                                                                   2-φ4.5            Locks

                                              QNormally closed state holding type
 P.21-032                                     · Applying force of more than 2kg/pc (reference value) in the pull-out direction can release holding.  P.21-032
                       Plate Spring    Protrusion  · When storing the rails, allow the protrusions to hook the plate spring so that the slide rail may be
                                               kept in the pull-out direction. Prevent the pull-out part from opening due to vibration, etc.
 Knobs                                        · When using linear slide rails in a vertical or inclined state, install a mechanism externally to prevent   Knobs
                                               the rails from falling off.

 P.21-042        E The cross-sectional shapes may be slightly different due to the production batch.  QStainless Steel  P.21-042
                 QSteel
 Slide Rails       1Type  2Rail Length L  Stroke ST  A  B  Rated Load  1Type  2No.  Rail Length  Stroke   A  B  Rated Load  Slide Rails
                                                                 Part Number
                      Part Number
                                                     (N/2 pcs)
                                                                                                 (N/2 pcs)
                                                                                     ST
                                                                                L
                                                              C-SSRXY27
                                                                                     276.0
                                                                                                   327
                                                       327
                                                                                         194.0 214.0
                                                210
                                           190
                                                                               254.0
                                                                         Y10
                             250
                                    276.2
 P.21-050                    200    228.8  140  160    336   Close Retention)  Y08  203.2  225.2  143.2 163.2  336  P.21-050
                                                              (Without Open-
                                                                                     326.8
                                                                               304.8
                                                                                                   318
                                                                         Y12
                                                                                         244.8 264.8
                                                       318
                                                260
                             300
                                           240
                                    327.2
 LED Lights /    Multi-layer Signal Lights  C-SRXY27  350  376.4  290  310  300  (With Open-Close   Y14  355.6  377.6  295.6 315.6  300  Multi-layer Signal Lights  LED Lights /
                                                              C-SSRXC27
                                                                                         346.4 366.4
                                    425.6
                                                                         Y16
                                                                                                   283
                                                                               406.4
                             400
                                                                                     428.4
                                                       283
                                                360
                                           340
                                           390
                                                                         Y18
                                                                                                   265
                                                                               457.2
                                                       265
                             450
                                    474.8
                                                                                         397.2 417.2
                                                410
                                                                                     479.2
                                                               Retention)
                                                460
                                                                                         448.0 468.0
                                                                                     530.0
                                                                               508.0
                             500
                                                                         Y20
                                    524.0
                                                                                                   248
                                           440
                                                       248
 P.21-060        E  Use M4 screws for mounting slide rails.  E  Use M4 screws for mounting slide rails.   P.21-060
                                                             E  When it is installed horizontally, the load capacity is reduced to about 25% of the
                 E  When it is installed horizontally, the load capacity is reduced to about 25% of the
                                                              rated value (reference).
                  rated value (reference).
 Other New   Products  Ordering  Part Number (1Type · 2L)    Ordering  Part Number (1Type · 2No.)          Products  Other New
                  Example
                                                             Example
                               C-SRXY27200
                                                                          C-SSRXY27Y16
 P.21-071         How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series  P.21-071
                  on website  1  C-SRXY27           2          slide rail 3 step      # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 21-055                                                                       Slide Rails               21-056
   1492   1493   1494   1495   1496   1497   1498   1499   1500   1501   1502