Page 1495 - MiSUMi 2025
P. 1495

Slide Rails Three-Step Slide, Light Load Type with Tap (Width: 20mm),

                       Steel / Stainless Steel




                                                                Type     M Material   S Surface Treatment
                                                             C-SRYM20    Steel (Q235)    Zinc Plating
                                                             C-SSRYM20    SUS304             -


                        Steel           Stainless Steel

                       C-SRXYM20                Stroke ST
                                                 L                           2L
                                                 D           20  20          D
                                                  C                          C
                                                    B                      B
                                                     A                   A
                                                       100            100                  4-M3×2.7
 21                             4-M3×2.7                   15      15          3.2  4                      21
 Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  20  M3 φ4  2.7  2.7  M3              Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /


                                                            φ4




 Handles               C-SSRXYM20               Stroke ST 16  20  20         2L                            Handles
                                                 L
                                                                             D
                                                 D
                                                  C
                                                    B                      B  C
 P.21-008                                            A  100  15    15  100  A  3.2  4      4-M3×2.7       P.21-008
 Hinges / Magnetic   Catches    4-M3×2.7        3-3.2×3.8  2.7                    3-3.2×3.8                Catches   Hinges / Magnetic
                                                   2.7
 P.21-017                                       M3          M3                                            P.21-017
                                                20  φ4      φ4
 Locks                                                16                                                   Locks


 P.21-032        E The cross-sectional shapes may be slightly different due to the production batch.      P.21-032
                           Part Number         Stroke ST   A         B         C        D     Rated Load
                                                                                               (N/2 pcs)
 Knobs               1Type       2Rail Length L  231                 -        145       160                Knobs
                                     200
                                     250
                                                 329
                                                                                        260
                                                                              245
                                     300         280        -       160       195       210      167
 P.21-042                                                                                                 P.21-042
                  C-SRXYM20          350         379                210       295       310
                                     400
                                                 428
                                                                    260
                                                                              345
                                                                                        360
 Slide Rails                         450         477       205      310       395       410      157       Slide Rails
                                                                    360
                                                                                        460
                                                           230
                                                                                                 127
                                                 526
                                                                              445
                                     500
                                                                     -
                                                                                        210
                                     250
                                                 269
                                                                              195
 P.21-050                            200         229        -       160       145       160      167      P.21-050
                                                                              245
                                                 329
                                                                                        260
                                     300
 LED Lights /    Multi-layer Signal Lights  C-SSRXYM20  350  369  205  210    295       310      157       Multi-layer Signal Lights  LED Lights /
                                     400
                                                 429
                                                                              345
                                                                                        360
                                                                    260
                                                                              395
                                                                                        410
                                                 469
                                     450
                                                                    310
                                     500
 P.21-060        E  Use M3 screws for mounting slide rails.  529  230  360    445       460      127      P.21-060
                 E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
 Other New   Products  Ordering  Part Number (1Type · 2L)                                                  Products  Other New
                  Example
                              C-SRXYM20300
 P.21-071         How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series  P.21-071
                  on website  1  C-SRXYM20          2          slide rail 3 step      # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 21-053                                                                       Slide Rails               21-054
   1490   1491   1492   1493   1494   1495   1496   1497   1498   1499   1500