Page 1493 - MiSUMi 2025
P. 1493

Slide Rails Two-Step Slide, Light Load Type with Tap (Width: 20mm),

                       Steel / Stainless Steel




                                                                Type     M Material   S Surface Treatment
                                                             C-SRYM20    Steel (Q235)    Zinc Plating
                                                             C-SSRYM20    SUS304             -


                         Steel         Stainless Steel

                           C-SRYM20                                  2L
                                                      20              D
                                                                     C
                                                                   B
                                      Stroke ST±3                A
                                 4-M3×2.5               15  100                        4-M3×2.7
 21                            15  7.2  8.2                               3.2  4  φ8  55                   21
 Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  20  I  100  E  F  G H  20±0.3  M3  2.7  2.5  M3 φ4  Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /



                                                                              φ4


                           C-SSRYM20         L1       20             2L             8±0.3
                                                                      D
 Handles                              Stroke ST±3                  B  C                                    Handles
                                 4-M3×2.5    3-3.2×3.8     100   A                     4-M3×2.7
 P.21-008                         7.2  φ8               15                3.2  4                          P.21-008
 Hinges / Magnetic   Catches   15 I  100 8.2 E                       3-3.2×3.8  φ8 2.7  2.5 55             Catches   Hinges / Magnetic



 P.21-017                                 F  G                                M3     M3                   P.21-017
                              20              H                             20±0.3  φ4  φ4
                                             L1
 Locks                                                                              8±0.3                  Locks

                       Part Number    Stroke   L1  A    B    C    D    E    F    G    H    I   Rated Load
 P.21-032           1Type   2Rail Length L  ST                                                 (N/2 pcs)  P.21-032
                               200     132  198.5       -   145  160        -   145  160         127
 Knobs                         250     182  248.5  -   160  195  210   -   150  195  210  55     147       Knobs
                                            298.5
                                                                           190
                                                                 260
                                       220
                               300
                                                                                245
                                                            245
                                                                                     260
                 C-SRYM20      350     257  348.5      210  295  310       225  295  310         157
 P.21-042                      400     294  398.5  205  260  345  360  190  265  345  360        147      P.21-042
                                                       310
                                                                           300
                                                            395
                                                                 410
                                            448.5
                               450
                                                                                     410
                                                                                                 127
                                                                                395
                                       331
 Slide Rails                   500     381  498.5  230  360  445  460  225  337  445  460  140   105       Slide Rails
                                                                 160
                                                                                                 127
                                                            145
                                                                                     160
                                                                                145
                                            198.5
                                                                            -
                               200
                                       134
                                                        -
 P.21-050        C-SSRYM20     250     184  248.5  -   160  195  210   -   150  195  210  55     147      P.21-050
                               300
                                                                 260
                                                                                245
                                                                                     260
                                                                           190
                                       224
                                            298.5
                                                            245
                                                                                                 157
                                            348.5
                               350
                                                                           225
                                       244
                                                            295
                                                       210
                                                                                     310
                                                                                295
                                                                 310
 LED Lights /    Multi-layer Signal Lights  400  294  398.5  205  260  345  360  190  265  345  360  147   Multi-layer Signal Lights  LED Lights /
                               450
                                            448.5
                                                                                395
                                                                 410
                                                       310
                                                                                                 127
                                                            395
                                                                                     410
                                                                           300
                                       334
                                                                      225
                               500
 P.21-060        E  Use M3 screws for mounting slide rails.  384  498.5  230  360  445  460  265  337  445  460  140  105  P.21-060
                 E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
 Other New   Products  Ordering  Part Number (1Type · 2L)                                                  Products  Other New
                  Example
                              C-SRYM20300
 P.21-071         How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series  P.21-071
                  on website  1  C-SRYM20           2          slide rail 2 step      # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 21-051                                                                       Slide Rails               21-052
   1488   1489   1490   1491   1492   1493   1494   1495   1496   1497   1498