Page 1505 - MiSUMi 2025
P. 1505

LED Lights, IP67 Embedded Type / IP67 Standard Type




                 QEmbedded Type
                                                               M Material               S Surface Treatment
                                                                Waterproof                       Front
                                              Main Body  Front Cover      Cable  Washer  Main Body
                                                                   Joint                         Cover
                                              Aluminum   Tempered   304    PVC  Synthetic   Clear   Matte
                                                Alloy   Glass                    Rubber  Anodized  Finish
                                                                    B
                                                            (Light Emitting   X View
                                                                 (Light Emitting
                                                              A
                                                                 Part Width)
                                                             Part Length)
                                                                    P (Mounting Pitch)
                                                                      L (Total Length)
                                                                     P 1
 21                                                       Y View  6×M5 φ9  M8 Waterproof Joint  X View     21
                                                             Q
                                                            W
                                                                            Y View
                                                                                         h
 Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  Total   Mounting Mounting Mounting Light Emitting Light Emitting  H 1  W 1  Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /
                                                         H
                                                            Minimum Bending Radius R24
                                                                             φ4
                                                                          1500
                                                                 L 1
                             2
                 Part Number
                                  3
                                                                                                     h
                           Power
                                                                                          L1
                                                H
                                            W
                   1Type
                                                             Q
                                                      P
                                       L
                                                                   P1
                            (W)
                                                                           A
                                                                                    B
                                           90
                                                     266
                                                                   133
                                                                           183
                                                                                                 20
                                                                                    33
                                                                                              55
                                                25
                                      286
                            10  Color  Length  Width Height  Pitch  Pitch  Pitch  Part Length  Part Width  217  W1  H1  10
                                                            78
                                  W
                  C-LEDR
                                                     374
                                                            65
                                                                                    30.6
                                                                           301
                                               33.5
                                                                                              52 28.5 15.5
                                           80
                                                                   187
 Handles         *This product is an embedded fixed product. Please confirm whether H1 height and embedded space are sufficient.  254  76 24.5 14.8  Handles
                            12
                                      389
                                                                                          327
                                (White)
                                               29.5
                                      308
                                                            90
                                                                           187
                                                                                    55
                                           105
                                                     293
                            15
                                                                  146.5
 P.21-008          Power  Luminous Flux  Input Voltage  Input Current  Temperature Range  Color Temperature    Light Distribution    P.21-008
                                                    (A)
                                                                 (°C)
                                                                                              Angle
                              (lm)
                                          (V)
                    (W)
                                                                              (Kelvin K)
 Hinges / Magnetic   Catches   12  1200  DC24       0.62 -Not                 About 6000     About 110°    Catches   Hinges / Magnetic
                              1000
                    10
                                                    0.43
                                                    0.5
                                                                -10~45
                              1500
                    15
                  Example
                                                10
                               C-LEDR
                                                           W
 P.21-017        Ordering  Part Number (1Type)  - -  2Power  -  3Color                                    P.21-017
 Locks           QStandard Type              Available                               S Surface Treatment   Locks
                                                            M Material
                                              Main Body  Front   Fixing   Cable  Set   Main   Front   Fixing
 P.21-032                                              Cover  Bracket        Screw  Body   Cover  Bracket  P.21-032
                                              Aluminum   Tempered                   Clear   Matte   Mirror
                                                Alloy   Glass   304   PVC     304  Anodized  Finish  Polishing
 Knobs                                                                                    Cable Part Detail  Knobs
 P.21-042                                         A (Light Emitting Part Length)  1500             φ6     P.21-042
 Slide Rails                                               P (Mounting Pitch)  Side View of Mounting Part  Slide Rails
                                                                                Minimum Bending Radius R24
                                                             L (Total Length)
                                                                               60
 P.21-050                                        60.3  67  8.3                       (67.8)               P.21-050
                                                                                  2
                                                                              20 20
 LED Lights /    Multi-layer Signal Lights                                    (168°)                       Multi-layer Signal Lights  LED Lights /
                                                              Input  Light Emitting Temperature
                                      Total  Mounting Luminous  Input
                                                                                                 Light
                                                                                        Color
                            2
                                  3
 P.21-060        Part Number  Power  Color  Length  Pitch  Flux  Voltage Current Part Length  Range  Temperature  Distribution    P.21-060
                   1Type
                                                                                (°C)
                                                                       A
                                                                                                 Angle
                            (W)
                                                               (A)
                                             P
                                                          (V)
                                                   (lm)
                                       L
                                                                                       (Kelvin K)
                             9        356   344    1300        0.37    255                     About 110°
                                                   900
 Other New   Products  C-LEDN  17  (White)  560  548  1700  DC24  0.71  459    -10~45  About 6000  Distribution   Products  Other New
                                            490
                            13
                                                                       401
                                      502
                                                                                                 (Light
                                                               0.54
                                  W
                                            688
                                                   2000
                                                               0.83
                                      700
                                                                                                 Angle
                            20
                                                                       599
                                                                                               Adjustable)
                                            793
                                      805
                            24
                                                                       704
                                                               1.00
                                                   2400
 P.21-071        * It is recommended to use U-shaped hole to install this product, and multiple uniform openings can be applied to a variety of installation   P.21-071
                 environments.
                 Ordering  Part Number (1Type)  -  2Power  -  3Color
                  Example      C-LEDN      -     9    -    W
 21-063                                   LED Lights / Multi-layer Signal Lights                        21-064
   1500   1501   1502   1503   1504   1505   1506   1507   1508   1509   1510