Page 392 - MiSUMi 2025
P. 392

Hole Groove Depth Detection Fixture                                                                                                                                 Reference Price



                Application industries: Automotive part Home appliance

                This figure is a case of the hole groove depth detection fixture.
                It is often used to check whether the depth machining of the hole groove of the die
                casting parts with hole grooves meets the design requirements, and to spot check
                the use of the products.





                                              01 Oil Free Bushings × 6  02 Shaft Collars × 2  03 Shaft Supports × 4        01 Oil Free Bushings × 6     P.04-130     02 Shaft Collars × 2         P.04-159
                                                                                                                                                 Mounting Type Round Flanged               I.D.: 20mm
                                                                                                                                                 I.D.: 8mm                                 Thickness: 12mm
                                                                                                                                                 Total Length: 20mm                        O.D.: 40mm
                                                                                                                                                 C-MUTZ8-20                                C-SCSAW20-12


                                                                                                                                                         219                                       139

                                                                                                                                                          THB/pc                                    THB/pc
                                                                                                                             Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                               1           219           219             1           139           139
                                                                                                                               2           175           350             10          118          1,180



                                                                                                                           03 Shaft Supports × 4        P.04-146     04 Linear Guides × 2 P.04-015

                                                                                                                                                 I.D.: 20mm                                Nominal model: 15
                                                                                                                                                 C-SHFMQ20                                 Length: 390mm
                                                                                                                                                                                           E-GMLG15-390-B2



                                                                                                                                                         133                                    1,453

                                                                                                                                                          THB/pc                                    THB/pc
                                                                                                                             Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                               1           133           133             1          1,453         1,453
                                                                                                                               30          113          3,390            4          1,296         5,184



                                                                                                                           05 Linear Shafts × 4         P.04-048     06 Linear Bushings × 4       P.04-081

                                                                                                                                                 One End Tapped                            Diameter of Inscribed Circle: 20mm
                                                                                                                                                 Shaft Dia.: 20mm                          O.D. (φ): 32mm
                                                                                                                                                 Length: 210mm                             Total Length: 42mm
                                                                                                                                                 Thread Nominal: M6                        No Surface Treatment
                                                                                                                                                 E-PSFJT20-210-M6                          Standard Counterbored Holes
                                                                                                                                                                                           E-LBF20UU
                                                                                                                                                         316                                       154
               06 Linear Bushings × 4  05 Linear Shafts × 4  04 Linear Guides × 2
                                                                                                                                                          THB/pc                                    THB/pc
                                                                                                                             Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                               2           316           316             1           154           154
                                                                                                                               6           253          1,518            10          131          1,310

                                                                                                                          * All products prices are without tax. For prices reference, please visit MISUMI official website.
          04-007                                                                                                                                                                                               04-008
   387   388   389   390   391   392   393   394   395   396   397