Page 394 - MiSUMi 2025
P. 394

2025 Cost-Effective Solutions






                 Miniature Linear Guides Standard  VS Standard  Miniature Linear Guides Long Blocks  VS Standard
                                                 51% OFF                                      39% OFF
                 Rep Part: E-GMLG9-35                         Rep Part: E-GMLG9H-55





                 Index: 4 / Page: 04-015                      Index: 4 / Page: 04-017
                 Standard Block of Miniature Linear Guides, Nominal   392 THB/pc  Long Block of Miniature Linear Guides, Nominal No,   542 THB/pc
                 No, 7 / 9 / 12 / 15 (H8~16).                 7H / 9H / 12H / 15H (H8~16).
                 - Material: Steel and Stainless Steel,   Qty  1-3  4~  - Material: Steel and Stainless Steel,   Qty  1-3  4~
                 - Length: 25~900mm         DC   -    15%     - Length: 40~900mm         DC   -     15%
                 Linear Guides Short Blocks-Low Profile  VS Standard  Linear Guides Standard  VS Standard
                                                 43% OFF                                      42% OFF
                 Rep Part: E-ELGH15SA-280                     Rep Part: E-HLGH20HA-280




                 Index: 4 / Page: 04-025                      Index: 4 / Page: 04-031
                 Low Profile EG Type of Standard Linear Guides.   1,323 THB/pc  HG Type of Standard Linear Guides. Nominal No, 15 /   1,638 THB/pc
                 Nominal No, 15 / 20 / 25 / 30 (H24-42).      20 / 25 / 30 / 35 / 45 (H28-70).
                 - Material: Carbon Steel   Qty  1-3   4~     - Material: Carbon Steel   Qty  1-3   4~
                 - Length: 100~3960mm       DC   -    20%     - Length: 100~3960mm       DC   -     20%
                 Cross Roller Guides             VS Standard  Linear Shaft Straight           VS Standard
                                                 84% OFF                                      30% OFF
                 Rep Part: E-CRV1020                          Rep Part: E-PSFJ30-600





                 Index: 4 / Page: 04-041                      Index: 4 / Page: 04-047
                 Cross Roller Guides, Use case for Medium Positioning   347 THB/pc  Straight Type of Linear Shaft which has various available alteration  813 THB/pc
                 Accuracy Case or Low Frequency of Motion.    -  Material: S45C & SUS440C Equivalent, Surface
                 - Material: Bearing Steel and Stainless Steel  Qty  1-3  4~  Treatment: none / Hard Chrome Plating.  Qty  1-5  6~
                 - Length: 20~250           DC   -    15%     - Dia. Tolerance: g7 & f8  DC   -     20%
                 Linear Shaft Both End Stepped,   VS Standard  Round Flanged Linear Bushings, Single /   VS Standard
                 Both End Tapped                 10% OFF      Double / Opposite Counterbored Hole  64% OFF
                 Rep Part: E-PSFAH8-200-F4-P6-M3-T4           Rep Part: E-LBF20LUU





                 Index: 4 / Page: 04-055                      Index: 4 / Page: 04-081
                 Both End Stepped Type of Linear Shaft   194 THB/pc  Round Flange Type of Linear Bushing which has   258 THB/pc
                 - 2 End Type is available: One End Tapped & One End Threaded / Both End Tapped  Single and Double Balls.
                 -  Material: S45C & SUS440C Equivalent, Surface   Qty  1-3  4~  -  Material: SUJ2 Equivalent. Surface Treatment: None / Electroless Nickel Plating  Qty  1-9  10~
                  Treatment: none / Hard Chrome Plating.  DC  -   20%  - Inner Dia.: 6~50mm. Length: 19~192mm.  DC  -   15%
                 Square Flanged Linear Bushings   VS Standard  Ball Bushings Straight         VS Standard
                 With Pilot, Single / Double     58% OFF                                      53% OFF
                 Rep Part: E-LBKP20LUU                        Rep Part: E-LBB10






                 Index: 4 / Page: 04-089                      Index: 4 / Page: 04-097
                 Square Flange Type with Pilot of Linear Bushing   243 THB/pc  Straight Type Ball Bushing which can be a guide of   173 THB/pc
                 which has Single and Double Balls.           both Linear & Rotary motion.
                 -  Material: SUJ2 Equivalent. Surface Treatment: None / Electroless Nickel Plating  Qty  1-3  4~  - Material: SUJ2 Equivalent. Surface Treatment: Electroless Nickel Plating  Qty  1-9  10~
                 - Inner Dia.: 6~40mm. Length: 19~151mm.  DC  -   15%  - Inner Dia.: 5~50mm. Stroke: 7~140mm.  DC  -   15%
          04-009                                                                                                                                                                                               04-010
   389   390   391   392   393   394   395   396   397   398   399