Page 395 - MiSUMi 2025
P. 395

Ball Bushings Square Flanged    VS Standard  Linear Bushing Housing Units-Wide   VS Standard
                                                              Blocks,  Double / Medium Long / Long
                                                 54% OFF                                      60% OFF
                 Rep Part: E-LBBK16                           Rep Part: E-LBHNW16




                 Index: 4 / Page: 04-098                      Index: 4 / Page: 04-101
                 Square Flange Type Ball Bushing which can be a   423 THB/pc  Linear Bushing Housing Unit which has dowel holes   400 THB/pc
                 guide of both Linear & Rotary motion.        for accurate mounting.
                 - Material: SUJ2 Equivalent. Surface Treatment: Electroless Nickel Plating  Qty  1-3  4~  - Material: Housing - Aluminum Alloy / Bushing - SUJ2 Equivalent.  Qty  1-3  4~
                 - Inner Dia.: 6~50mm. Stroke: 7.2~140mm.  DC  -   15%  - Inner Dia.: 8~50mm. Length: 19~215mm.  DC  -   15%
                 Ball Splines Round Flanged Nut,   VS Standard  Oil Free Bushings Copper Alloy   VS Standard
                 Both Ends Stepped               60% OFF      Shouldered I.D.E7/O.D.r6        66% OFF
                 Rep Part: E-BSJM16-300-P6-F30-Q5-E20         Rep Part: C-MUFZ5-10




                 Index: 4 / Page: 04-116                      Index: 4 / Page: 04-129
                 Both Ends Stepped Shape of Ball Splines with Round Flanged Nut.  3,550 THB/pc  The body of the Oil Free Bushing made of copper   64 THB/pc
                 Feature: Nut travels along a spherical guide groove. High precision   alloy contains numerous embedded lubricants, which
                 can be achieved even with a single-axis structure, allowing the   Qty  1-3  4~  enables either lubrication-free or reduced lubrication   Qty  1  2~
                 mechanism to be high accuracy and compact.  DC  -   20%  frequency, resulting in excellent maintainability.  DC  -   20%
                 Oil Free Bushings Flange,       VS Standard  Special Brass Oil Free Bushings   VS Standard
                 Copper Alloy, Center Flanged    52% OFF      Round Flanged                   55% OFF
                 Rep Part: E-MUCTZ10-25                       Rep Part: E-SHTZ25-35





                 Index: 4 / Page: 04-132                      Index: 4 / Page: 04-135
                 Flanged Type of Oil Free Bushing designed for easy   390 THB/pc  Special Brass Bushings contain lubricating oil impregnated within the   424 THB/pc
                 installation using cap bolts.                material, allowing for self-lubrication during use. This enables either
                 The compact flange is well-suited for applications   Qty  1-3  4~  completely oil-free operation or reduction in the frequency of lubrication.  Qty  1-3  4~
                 where space is limited     DC   -    15%     Compared to copper alloy types, it has a higher Max. allowable speed.  DC  -   15%
                 Oil Free Bushing Housing Units   VS Standard  Shaft Supports Diamond Shaped,   VS Standard
                 Round Flanged                   48% OFF      Reinforced                      67% OFF
                 Rep Part: C-MFM30-68                         Rep Part: C-SHFMQ10





                 Index: 4 / Page: 04-141                      Index: 4 / Page: 04-146
                 Copper Alloy Oil Free Bushing is integrated into a   1,138 THB/pc  Shaft Supports Diamond Shaped, Reinforced Type features a   88 THB/pc
                 light weight round-flanged aluminum alloy housing,   compact design that minimizes installation dimensions while ensuring
                 enabling easy installation using cap screw.  Qty  1-3  4~  a secure hold on the shaft through the use of a clamp screw.  Qty  1-29  30~
                 Available Size: I.D. 10~50mm / Length 32~170mm  DC  -   15%  Applicable Shaft Dia.: 10~30mm  DC  -   15%
                 Shaft Supports Flanged With Slit  VS Standard  Shaft Collars Split Type      VS Standard
                                                 70% OFF                                      50% OFF
                 Rep Part: E-ATHWSB8                          Rep Part: C-SCNPAW12-10





                 Index: 4 / Page: 04-151                      Index: 4 / Page: 04-159
                 Flanged With Slit Type has a perpendicularity of 0.02mm and a four-  260 THB/pc  Set collar made from 6000 series aluminum alloy. Its split-type   125 THB/pc
                 point mounting structure. The shaft is securely retained by a clamp   design not only facilitates easy installation and removal, but also
                 screw mechanism, ensuring high positional accuracy and stability.  Qty  1-9  10~  provides high clamping force by securing the shaft at two points   Qty  1-29  30~
                 Applicable Shaft Dia.: 8~30mm  DC  -   15%   symmetrically around its center. Applicable Shaft Dia.: 6~30mm  DC  -   15%
 04-009                                                                                                 04-010
   390   391   392   393   394   395   396   397   398   399   400