Page 399 - MiSUMi 2025
P. 399

QAllowable Load
                                Basic Load Rating        Allowable Static Moment           Mass
                   Nominal   C (Dynamic)   Co (Static)  MA      MB         MC        Block    Guide rail
                                kN         kN        N·m        N·m        N·m        kg        kg/m
                     7S         0.79      1.27        1.9       1.6        4.6       0.008       0.2
                     9S         1.16      1.68        3.1       2.6        7.9       0.015      0.38
                     12S        1.63      2.38        5.2       4.4        14.8      0.025      0.65
                     15S        3.08      4.23       12.3       10.3       32.6       0.05      1.06

                 QE Dimension
                 L  : Guide Rail length
                 M : Number of mounting holes
                 P : Guide Rail holes pitch
                     L-(M-1)×P
                 E =
                        2
                                                     Number of                                   Number of
                  Nominal  7S     9S     12S   15S  mounting holes    Nominal  7S  9S  12S  15S  mounting holes
                                                       M                                           M
                          25~35  35~47  45~57  70~87   2             471~485 628~647 783~807       32
                          36~50  48~67  58~82  88~127  3             486~500 648~667 808~832       33
                          51~65  68~87  83~107  128~167  4           501~515 668~687 833~857       34
                                 88~107
                          66~80
                                       108~132 168~207
 4                        111~125 148~167 183~207 288~327  5 6 7 8   516~530 688~707 858~882       35      4
                                                                                                   36
                                108~127 133~157 208~247
                                                                     531~545 708~727 883~900
                          81~95
                          96~110
                                                                     546~560 728~747
                                128~147 158~182 248~287
                                                                                                   37
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  126~140 168~187 208~232 328~367  10  576~590 768~787  39  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                                   38
                                                                     561~575 748~767
                                                       9
                                                                     591~605 788~807
                         141~155 188~207 233~257 368~407
                                                                                                   40
                                                       11
                                                                                                   41
                         156~170 208~227 258~282 408~447
                                                                     606~620 808~827
                         171~185 228~247 283~307 448~487
                                                       12
                                                                     621~635 828~847
                                                                                                   42
                         186~200 248~267 308~332 488~527
                                                       13
                                                                                                   43
                                                                     636~650 848~867
                                                       15
                         216~230 288~307 358~382 568~607
                                                                                                   45
                                                                     666~680 888~900
                                                                     681~695
                                                                                                   46
                                                       16
                         231~245 308~327 383~407 608~647
                    L    201~215 268~287 333~357 528~567  14    L    651~665 868~887        -      44
                                                       17
                                                                     696~710
                         246~260 328~347 408~432 648~687
                                                                                                   47
 Linear    Guides        261~275 348~367 433~457 688~727  18         726~740         -             48      Guides  Linear
                                                                     711~725
                         276~290 368~387 458~482 728~767
                                                                                                   49
                                                       19
                         291~305 388~407 483~507 768~807
                                                       21
                                                                                                   51
                         306~320 408~427 508~532 808~847  20         741~755                       50
                                                                     756~770
 P.04-011                321~335 428~447 533~557 848~887  22         771~785  -                    52     P.04-011
                                                                     786~800
                         336~350 448~467 558~582 888~900
                                                                                                   53
                                                       23
 Cross Roller    Guides  351~365 468~487 583~607       24            801~815                       54      Guides  Cross Roller
                                                                                                   55
                                                       25
                         366~380 488~507 608~632
                                                                     816~830
                                                                     831~845
                                                       26
                                                                                                   56
                         381~395 508~527 633~657
                                                                     846~860
                                                       27
                                                                                                   57
                         396~410 528~547 658~682
                                                                                                   59
 P.04-039                411~425 548~567 683~707  -    28            861~875                       58     P.04-039
                                                       29
                                                                     876~890
                         426~440 568~587 708~732
                                                       30
                         441~455 588~607 733~757
                                                                     891~900
                                                                                                   60
 Linear Shafts /     Bushings  456~470 608~627 758~782  31      P      15     20     25    40              Bushings  Linear Shafts /
 P.04-043             Example                                                                             P.04-043
 Ball Splines                                                                                              Ball Splines
 P.04-107                                                                                                 P.04-107
 Oil Free    Bushings                                                                                      Bushings  Oil Free
 P.04-126        Cylinder linear motion mechanism                                                         P.04-126
 Shaft Supports /    Collars  Features: With stroke end adjustment and work table movement                 Collars  Shaft Supports /
 P.04-144                                                                                                 P.04-144
 04-013                                                                  Linear Guides                  04-014
   394   395   396   397   398   399   400   401   402   403   404