Page 401 - MiSUMi 2025
P. 401

QAllowable Load
                                Basic Load Rating        Allowable Static Moment           Mass
                   Nominal   C (Dynamic)  Co (Static)  MA       MB         MC        Block    Guide Rail
                                kN         kN        N·m        N·m        N·m        kg        kg/m
                      7         0.98      1.24       2.84       2.84       4.7       0.008       0.2
                      9         1.86      2.55       7.35       7.35      11.76      0.0139     0.38
                     12         2.84      3.92       13.72      13.72     25.48       0.03      0.65
                     15         4.61      5.59       21.56      21.56     45.08      0.0532     1.06

                 QSpecific Size of L Dimension Configurable
                 L : Guide Rail length
                 M : Number of mounting holes
                 P : Guide Rail holes pitch
                    L-(M-1)×P
                 E =
                       2
                                                     Number of                                   Number of
                  Nominal   7      9     12     15  mounting holes    Nominal  7  9  12    15   mounting holes
                                                       M                                           M
                          25~35  35~47  45~57  70~87   2             471~485 628~647 783~807       32
                          36~50  48~67  58~82  88~127  3             486~500 648~667 808~832       33
                          51~65  68~87  83~107  128~167  4           501~515 668~687 833~857       34
                                 88~107
                          66~80
 4                        96~110  108~127 133~157 208~247  5 6 7     516~530 688~707 858~882       35      4
                                       108~132 168~207
                                                                                                   36
                          81~95
                                                                     531~545 708~727 883~900
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  111~125 148~167 183~207 288~327  10  561~575 748~767  38  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                                   37
                                128~147 158~182 248~287
                                                                     546~560 728~747
                                                       8
                                                                     576~590 768~787
                                                                                                   39
                                                       9
                         126~140 168~187 208~232 328~367
                                                                     591~605 788~807
                         141~155 188~207 233~257 368~407
                                                                                                   40
                                                                     606~620 808~827
                                                                                                   41
                                                       11
                         156~170 208~227 258~282 408~447
                                                                                                   42
                         171~185 228~247 283~307 448~487
                                                                     621~635 828~847
                                                       12
                         186~200 248~267 308~332 488~527
                                                                     651~665 868~887
                                                                                                   44
                                                       14
                         201~215 268~287 333~357 528~567
                                                                     666~680 888~900
                                                       15
                         216~230 288~307 358~382 568~607  13    L    636~650 848~867        -      43
                                                                                                   45
                                                                     681~695
                                                                                                   46
                                                       16
                         231~245 308~327 383~407 608~647
 Linear    Guides   L    246~260 328~347 408~432 648~687  17         696~710         -             47      Guides  Linear
                         261~275 348~367 433~457 688~727
                                                                     711~725
                                                       18
                                                                                                   48
                         276~290 368~387 458~482 728~767
                         291~305 388~407 483~507 768~807  19         726~740                       49
                                                                                                   50
                                                       20
                                                                     741~755
 P.04-011                306~320 408~427 508~532 808~847  21         756~770                       51     P.04-011
 Cross Roller    Guides  336~350 448~467 558~582 888~900  23         786~800  -                    53      Guides  Cross Roller
                         321~335 428~447 533~557 848~887
                                                                     771~785
                                                       22
                                                                                                   52
                                                                     801~815
                         351~365 468~487 583~607
                                                       24
                                                                                                   54
                                                                                                   55
                                                       25
                                                                     816~830
                         366~380 488~507 608~632
                                                                     846~860
                                                                                                   57
                         396~410 528~547 658~682
                                                       27
 P.04-039                381~395 508~527 633~657  -    26            831~845                       56     P.04-039
                                                                     861~875
                                                                                                   58
                                                       28
                         411~425 548~567 683~707
 Linear Shafts /     Bushings  426~440 568~587 708~732  29      P    876~890  20     25    40      59      Bushings  Linear Shafts /
                                                                                                   60
                                                       30
                         441~455 588~607 733~757
                                                                     891~900
                                                       31
                                                                       15
                         456~470 608~627 758~782
 P.04-043                                                                                                 P.04-043
                      Example
 Ball Splines                                                                                              Ball Splines
 P.04-107                                                                                                 P.04-107
 Oil Free    Bushings                                         X-Y Positioning Stage Units                  Bushings  Oil Free
                                                              Simple structure, easy daily maintenance and wide applicability.
 P.04-126                                                     Medium frequency and medium precision positioning purpose.    P.04-126
 Shaft Supports /    Collars                                                                               Collars  Shaft Supports /
 P.04-144                                                                                                 P.04-144
 04-015                                                                  Linear Guides                  04-016
   396   397   398   399   400   401   402   403   404   405   406